element component template nsd914f3t5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 7, 09 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsd914f3t5g=( is=4.30123e-09,rs=1.34582,n=1.8615,eg=1.15675, xti=0.5,bv=1000,ibv=0.0001,cjo=6.08112e-13, vj=0.55199,m=0.0520639,fc=0.5,tt=3.89528e-09, kf=0,af=1) spd.d p n =model=ddnsd914f3t5g }