************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 4, 17 * MODEL FORMAT: SPICE3 .MODEL nrvtsaf360 d +IS=4.5e-06 RS=0.0272276 N=1.03929 EG=0.666736 +XTI=2.10721 BV=72 IBV=0.0001 CJO=8.28696e-11 +VJ=0.941329 M=0.307712 FC=0.5 TT=2e-09 +KF=0 AF=1