| | Teraspeed Modeling Services. | http://www.teraspeed.com | [IBIS Ver] 3.2 [Comment Char] |_char [File Name] nb7v586m.ibs [File Rev] 3.0 [Source] Teraspeed Consulting Group LLC. [Date] 02-17-2009 [Notes] Quality Check of this IBIS model: Model Passes IBIS Check Model parses into ICX IS. Simulation done with Hyperlynx. 1. MIN TYP MAX information is based on Temperature and Voltage characteristics only. 2. Package data measured using Tektronix IConnect Software. | [Disclaimer] | | Use: Teraspeed Consulting Group LLC ("Teraspeed") has | licensed IBIS models to specific integrated circuit | suppliers ("IC Vendors") for use and distribution as | follows: Each IC Vendor may use IBIS Models, and distribute | them to IC Vendor's customers to use solely for developing | printed circuit board designs. Users of this model may | modify the IBIS model to suit its specific applications but | rights to derivative works and such modifications shell belong | to Teraspeed. No other distribution of these materials is | permitted. | | DISCLAIMER OF WARRANTY: UNLESS OTHERWISE AGREED TO IN WRITING | TERASPEED DISCLAIMS AND USER WAIVES ALL WARRANTIES, EXPRESS | OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY AND | FITNESS FOR A PARTICULAR PURPOSE. IN NO EVENT SHALL | TERASPEED BE LIABLE FOR ANY DIRECT OR INDIRECT DAMAGES, | WHETHER IN CONTRACT OR TORT, INCLUDING, WITHOUT LIMITATION, | LOST PROFITS, BUSINESS INTERRUPTION, OR LOST INFORMATION | ARISING OUT OF THE USE OF OR THE INABILITY TO USE THE MODEL, | EVEN IF TERASPEED HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH | DAMAGES. | [Copyright] | | This file is the legal property of Teraspeed Copyright(c) 2009. | All other rights are reserved. | [Component] NB7V586M [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg 1.000E-02 1.000E-02 1.000E-02 L_pkg 1.720E-09 1.720E-09 1.720E-09 C_pkg 4.240E-13 4.240E-13 4.240E-13 | [Pin] signal_name model_name R_pin L_pin C_pin | 1 IN0 in_diff 1.000E-02 1.720E-09 4.240E-13 2 VT0 POWER 1.000E-02 1.720E-09 4.240E-13 3 VREFAC0 term 1.000E-02 1.720E-09 4.240E-13 4 *IN0 in_diff 1.000E-02 1.720E-09 4.240E-13 5 IN1 in_diff 1.000E-02 1.720E-09 4.240E-13 6 VT1 POWER 1.000E-02 1.720E-09 4.240E-13 7 VREFAC1 term 1.000E-02 1.720E-09 4.240E-13 8 *IN1 in_diff 1.000E-02 1.720E-09 4.240E-13 9 GND GND 1.000E-02 1.720E-09 4.240E-13 10 NC NC 1.000E-02 1.720E-09 4.240E-13 11 VCC03 POWER 1.000E-02 1.720E-09 4.240E-13 12 *Q5 out_cml 1.000E-02 1.720E-09 4.240E-13 13 Q5 out_cml 1.000E-02 1.720E-09 4.240E-13 14 *Q4 out_cml 1.000E-02 1.720E-09 4.240E-13 15 Q4 out_cml 1.000E-02 1.720E-09 4.240E-13 16 VCC03 POWER 1.000E-02 1.720E-09 4.240E-13 17 GND GND 1.000E-02 1.720E-09 4.240E-13 18 VCC02 POWER 1.000E-02 1.720E-09 4.240E-13 19 *Q3 out_cml 1.000E-02 1.720E-09 4.240E-13 20 Q3 out_cml 1.000E-02 1.720E-09 4.240E-13 21 *Q2 out_cml 1.000E-02 1.720E-09 4.240E-13 22 Q2 out_cml 1.000E-02 1.720E-09 4.240E-13 23 VCC02 POWER 1.000E-02 1.720E-09 4.240E-13 24 GND GND 1.000E-02 1.720E-09 4.240E-13 25 VCC01 POWER 1.000E-02 1.720E-09 4.240E-13 26 *Q1 out_cml 1.000E-02 1.720E-09 4.240E-13 27 Q1 out_cml 1.000E-02 1.720E-09 4.240E-13 28 *Q0 out_cml 1.000E-02 1.720E-09 4.240E-13 29 Q0 out_cml 1.000E-02 1.720E-09 4.240E-13 30 VCC POWER 1.000E-02 1.720E-09 4.240E-13 31 SEL in_pu 1.000E-02 1.720E-09 4.240E-13 32 GND GND 1.000E-02 1.720E-09 4.240E-13 | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 1 4 100mV NA NA NA 5 8 100mV NA NA NA 13 12 NA NA NA NA 15 14 NA NA NA NA 20 19 NA NA NA NA 22 21 NA NA NA NA 27 26 NA NA NA NA 29 28 NA NA NA NA | | [Series Pin Mapping] pin_2 model_name function_table_group | 2 1 Series_50 2 4 Series_50 6 5 Series_50 6 8 Series_50 | | [Model Selector] out_cml | cml_1.2v 1.2v cml output cml_1.8v 1.8v cml output | | [Model] in_diff Model_type Input Vinl = 1.3000V Vinh = 1.50000V C_comp 510.000fF 478.000fF 549.000fF | | variable typ min max [Voltage Range] 1.80000V 1.71000V 1.89000V [POWER Clamp Reference] 1.80000V 1.71000V 1.89000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 -40 85 | [GND Clamp] | -1.80000V -201.894mA -210.724mA -243.217mA -950.000mV -21.0031mA -13.0648mA -29.3745mA -900.000mV -10.3624mA -5.95830mA -16.7955mA -850.000mV -5.11869mA -2.34918mA -9.51447mA -800.000mV -2.12730mA -686.756uA -4.81928mA -750.000mV -690.194uA -139.248uA -2.15355mA -700.000mV -168.105uA -21.5647uA -804.145uA -650.000mV -37.1283uA -18.4053uA -265.392uA -600.000mV -31.4954uA -15.2460uA -60.7931uA -350.000mV -3.33074uA 550.743nA -17.9870uA -325.000mV -514.270nA 796.811nA -13.7064uA -300.000mV -315.186nA 1.04288uA -9.42580uA 3.60000V 30.7419uA 39.4296uA 45.2637uA | [POWER Clamp] | 3.60000V 0.00000A 0.00000A 0.00000A -250.000mV 0.00000A 0.00000A 20.5550uA -275.000mV 0.00000A 0.00000A 33.4019uA -300.000mV 12.2952uA 5.35789uA 46.2488uA -500.000mV 110.656uA 48.2208uA 149.024uA -550.000mV 135.246uA 63.2898uA 407.178uA -600.000mV 516.673uA 138.977uA 1.03858mA -650.000mV 1.17513mA 536.341uA 2.11771mA -700.000mV 2.28245mA 1.29407mA 3.93678mA -750.000mV 4.05856mA 2.34113mA 6.96031mA -800.000mV 7.31105mA 4.12265mA 12.4824mA -850.000mV 12.4921mA 7.47751mA 18.5641mA -950.000mV 31.0462mA 29.2949mA 37.2033mA -1.80000V 188.756mA 214.743mA 201.753mA | | [Model] in_pu Model_type Input Vinl = 630.000mV Vinh = 1.17000V C_comp 480.000fF 418.000fF 575.000fF | | variable typ min max [Voltage Range] 1.80000V 1.71000V 1.89000V [POWER Clamp Reference] 1.80000V 1.71000V 1.89000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 -40 85 | [GND Clamp] | -1.80000V -255.180mA -197.907mA -306.352mA -900.000mV -13.4535mA -7.35674mA -22.5260mA -850.000mV -5.98959mA -2.53255mA -11.9892mA -800.000mV -2.10130mA -579.439uA -5.52725mA -750.000mV -522.946uA -113.889uA -2.09230mA -700.000mV -121.348uA -102.895uA -622.461uA -650.000mV -108.619uA -91.9005uA -183.718uA -375.000mV -38.6135uA -31.4316uA -59.3857uA -350.000mV -32.2493uA -30.9496uA -48.0828uA -325.000mV -31.6769uA -30.4677uA -36.7799uA 3.60000V 58.1952uA 45.1951uA 33.9861uA | [POWER Clamp] | 3.60000V 0.00000A 0.00000A 0.00000A -325.000mV 0.00000A 0.00000A 7.94606uA -350.000mV 0.00000A 0.00000A 11.0022uA -650.000mV 97.9901uA 36.5733uA 197.829uA -700.000mV 114.322uA 44.3548uA 990.738uA -750.000mV 786.211uA 130.265uA 3.46693mA -800.000mV 3.52897mA 878.316uA 8.72419mA -850.000mV 9.42518mA 3.71862mA 17.2587mA -900.000mV 18.9603mA 10.0215mA 30.0489mA -950.000mV 32.7156mA 23.0523mA 43.7356mA -1.80000V 266.555mA 244.577mA 276.410mA | | [Model] cml_1.2v Model_type Open_drain Vref=1.200E+00 Rref=5.000E+01 Cref=0.000E+00 Vmeas=1.00 C_comp 1.250E-12 1.240E-12 1.260E-12 | [Model Spec] | Vmeas 1.00 0.914 1.06 | [Voltage Range] 1.200E+00 1.140E+00 1.260E+00 [POWER Clamp Reference] 1.200E+00 1.140E+00 1.260E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 1.200E+00 1.140E+00 1.260E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 -40 85 | | [Power Clamp] -1.2000E+00 2.650435E-02 2.556811E-02 2.773436E-02 -1.0200E+00 2.252870E-02 2.173290E-02 2.357421E-02 -1.0000E+00 2.208696E-02 2.130676E-02 2.311197E-02 -9.8000E-01 2.164522E-02 2.088063E-02 2.264973E-02 -9.6000E-01 2.120348E-02 2.045449E-02 2.218749E-02 -9.4000E-01 2.076174E-02 2.002836E-02 2.172525E-02 -9.2000E-01 2.032000E-02 1.960222E-02 2.126301E-02 -9.0000E-01 1.987826E-02 1.917608E-02 2.080077E-02 -8.8000E-01 1.943652E-02 1.874995E-02 2.033853E-02 -8.6000E-01 1.899478E-02 1.832381E-02 1.987629E-02 -8.4000E-01 1.855305E-02 1.789768E-02 1.941405E-02 -8.2000E-01 1.811131E-02 1.747154E-02 1.895181E-02 -8.0000E-01 1.766957E-02 1.704541E-02 1.848957E-02 -7.8000E-01 1.722783E-02 1.661927E-02 1.802733E-02 -7.6000E-01 1.678609E-02 1.619314E-02 1.756510E-02 -7.4000E-01 1.634435E-02 1.576700E-02 1.710286E-02 -7.2000E-01 1.590261E-02 1.534087E-02 1.664061E-02 -6.8000E-01 1.501913E-02 1.449263E-02 1.571614E-02 -6.6000E-01 1.458287E-02 1.407414E-02 1.525390E-02 -6.4000E-01 1.415316E-02 1.365631E-02 1.479332E-02 -4.4000E-01 9.934531E-03 9.501520E-03 1.051279E-02 -3.8000E-01 8.680321E-03 8.311950E-03 9.247486E-03 -3.4000E-01 7.867662E-03 7.532783E-03 8.405590E-03 -2.8000E-01 6.687112E-03 6.298363E-03 7.170978E-03 -4.0000E-02 1.668990E-03 1.348684E-03 2.202015E-03 2.0000E-02 4.186781E-04 1.345526E-04 9.373808E-04 1.0000E-01 -1.214032E-03 -1.430907E-03 -7.365817E-04 1.8000E-01 -2.812867E-03 -3.070489E-03 -2.359581E-03 2.4000E-01 -4.064424E-03 -4.307101E-03 -3.573847E-03 4.4000E-01 -8.244722E-03 -8.422247E-03 -7.778371E-03 5.4000E-01 -1.030982E-02 -1.040445E-02 -9.884758E-03 7.6000E-01 -1.488589E-02 -1.498648E-02 -1.445614E-02 8.6000E-01 -1.704014E-02 -1.709036E-02 -1.672924E-02 8.8000E-01 -1.749766E-02 -1.751538E-02 -1.726385E-02 9.0000E-01 -1.798240E-02 -1.794441E-02 -1.786358E-02 9.2000E-01 -1.851291E-02 -1.838227E-02 -1.855722E-02 9.4000E-01 -1.911659E-02 -1.884260E-02 -1.937262E-02 9.6000E-01 -1.982427E-02 -1.935565E-02 -2.031779E-02 9.8000E-01 -2.065180E-02 -1.996146E-02 -2.134494E-02 1.0000E+00 -2.156306E-02 -2.067810E-02 -2.236957E-02 1.0400E+00 -2.347344E-02 -2.223505E-02 -2.434847E-02 1.0600E+00 -2.450784E-02 -2.291640E-02 -2.533831E-02 1.1000E+00 -2.670285E-02 -2.436832E-02 -2.739996E-02 2.4000E+00 -9.503152E-02 -7.155590E-02 -9.907370E-02 | [Pulldown] | -1.2000E+00 -2.9877E-01 -2.7799E-01 -3.2048E-01 -1.2000E-01 -7.4702E-03 -6.8470E-03 -8.4185E-03 -1.0000E-01 -6.6707E-03 -6.0228E-03 -7.6590E-03 -8.0000E-02 -5.7225E-03 -5.0965E-03 -6.7070E-03 -6.0000E-02 -4.8228E-03 -4.1786E-03 -5.8203E-03 -4.0000E-02 -3.9968E-03 -3.3285E-03 -5.0330E-03 2.0000E-02 -1.7188E-03 -1.0046E-03 -2.8103E-03 4.0000E-02 -9.2478E-04 -1.0935E-04 -2.0289E-03 6.0000E-02 -8.5278E-05 8.7202E-04 -1.2445E-03 8.0000E-02 8.3166E-04 1.8550E-03 -4.6180E-04 1.0000E-01 1.8085E-03 2.7815E-03 3.1908E-04 1.2000E-01 2.7665E-03 3.6478E-03 1.1184E-03 1.4000E-01 3.6587E-03 4.4682E-03 1.9733E-03 1.6000E-01 4.4798E-03 5.2466E-03 2.8559E-03 1.8000E-01 5.2257E-03 5.9706E-03 3.6797E-03 2.0000E-01 5.9117E-03 6.6461E-03 4.4121E-03 2.6000E-01 7.9025E-03 8.6220E-03 6.3873E-03 3.0000E-01 9.2003E-03 9.8963E-03 7.6320E-03 3.4000E-01 1.0426E-02 1.1067E-02 8.8068E-03 3.6000E-01 1.1003E-02 1.1599E-02 9.3641E-03 3.8000E-01 1.1556E-02 1.2086E-02 9.9019E-03 4.0000E-01 1.2084E-02 1.2523E-02 1.0423E-02 4.2000E-01 1.2583E-02 1.2902E-02 1.0927E-02 4.4000E-01 1.3049E-02 1.3218E-02 1.1415E-02 4.6000E-01 1.3475E-02 1.3469E-02 1.1885E-02 4.8000E-01 1.3855E-02 1.3659E-02 1.2336E-02 5.0000E-01 1.4183E-02 1.3796E-02 1.2766E-02 5.2000E-01 1.4455E-02 1.3890E-02 1.3171E-02 5.4000E-01 1.4673E-02 1.3955E-02 1.3549E-02 5.6000E-01 1.4841E-02 1.4001E-02 1.3896E-02 5.8000E-01 1.4966E-02 1.4035E-02 1.4206E-02 6.0000E-01 1.5050E-02 1.4058E-02 1.4468E-02 6.2000E-01 1.5095E-02 1.4063E-02 1.4668E-02 6.4000E-01 1.5110E-02 1.4065E-02 1.4811E-02 6.8000E-01 1.5119E-02 1.4066E-02 1.4994E-02 7.0000E-01 1.5127E-02 1.4066E-02 1.5054E-02 7.4000E-01 1.5147E-02 1.4067E-02 1.5132E-02 8.2000E-01 1.5189E-02 1.4114E-02 1.5200E-02 1.0200E+00 1.5274E-02 1.4222E-02 1.5272E-02 1.0400E+00 1.5278E-02 1.4228E-02 1.5274E-02 1.1200E+00 1.5327E-02 1.4234E-02 1.5286E-02 1.1400E+00 1.5328E-02 1.4247E-02 1.5292E-02 1.2000E+00 1.5336E-02 1.4259E-02 1.5307E-02 2.4000E+00 1.5367E-02 1.4444E-02 1.5582E-02 | [Rising Waveform] R_fixture = 50.000 V_fixture = 1.200 V_fixture_min = 1.140 V_fixture_max = 1.260 | | time V(typ) V(min) V(max) | 0.000S 805.556mV 777.223mV 853.308mV 1000.000fS 806.237mV 777.629mV 853.308mV 1.500pS 805.911mV 777.569mV 853.308mV 2.000pS 805.988mV 777.639mV 853.308mV 2.500pS 806.046mV 777.658mV 853.309mV 3.000pS 806.058mV 777.673mV 853.313mV 3.500pS 806.130mV 777.699mV 853.320mV 6.000pS 806.521mV 777.823mV 853.399mV 11.000pS 807.221mV 778.167mV 853.723mV 12.000pS 807.385mV 778.217mV 853.825mV 15.000pS 807.903mV 778.432mV 854.201mV 20.500pS 809.335mV 779.229mV 854.945mV 25.000pS 810.991mV 779.963mV 855.694mV 32.500pS 814.457mV 781.595mV 856.897mV 34.500pS 815.574mV 782.186mV 857.338mV 37.000pS 817.134mV 782.939mV 857.951mV 43.000pS 821.283mV 785.055mV 859.486mV 45.000pS 822.856mV 786.024mV 860.193mV 49.000pS 826.271mV 788.283mV 861.717mV 55.000pS 833.154mV 792.391mV 863.758mV 55.500pS 833.787mV 792.792mV 863.960mV 60.500pS 840.693mV 796.969mV 866.240mV 62.500pS 843.685mV 798.827mV 867.213mV 73.000pS 861.723mV 812.033mV 873.512mV 76.500pS 869.023mV 817.425mV 876.240mV 86.000pS 890.224mV 834.859mV 885.017mV 90.500pS 901.187mV 845.240mV 889.863mV 98.000pS 921.899mV 864.807mV 899.378mV 104.500pS 940.386mV 883.260mV 908.880mV 113.000pS 963.415mV 907.405mV 922.695mV 118.500pS 976.118mV 923.588mV 932.646mV 125.500pS 992.786mV 945.380mV 946.368mV 144.000pS 1.030V 999.300mV 983.686mV 149.000pS 1.038V 1.012V 994.655mV 158.500pS 1.053V 1.031V 1.016V 168.500pS 1.067V 1.047V 1.035V 174.000pS 1.074V 1.054V 1.045V 182.000pS 1.083V 1.062V 1.059V 188.000pS 1.090V 1.067V 1.068V 198.500pS 1.101V 1.074V 1.084V 205.500pS 1.110V 1.078V 1.093V 214.000pS 1.119V 1.082V 1.103V 215.500pS 1.121V 1.083V 1.105V 224.500pS 1.129V 1.087V 1.114V 229.500pS 1.134V 1.089V 1.119V 236.000pS 1.139V 1.091V 1.125V 238.500pS 1.141V 1.092V 1.127V 240.000pS 1.142V 1.093V 1.128V 240.500pS 1.142V 1.093V 1.129V 246.500pS 1.146V 1.095V 1.133V 256.000pS 1.150V 1.098V 1.140V 257.000pS 1.150V 1.098V 1.140V 260.000pS 1.151V 1.099V 1.142V 287.000pS 1.157V 1.108V 1.160V 289.000pS 1.158V 1.109V 1.161V 295.500pS 1.160V 1.111V 1.166V 300.000pS 1.161V 1.113V 1.170V 322.000pS 1.168V 1.119V 1.187V 324.500pS 1.169V 1.120V 1.189V 326.500pS 1.170V 1.120V 1.190V 346.000pS 1.175V 1.124V 1.201V 348.000pS 1.175V 1.125V 1.202V 358.000pS 1.177V 1.126V 1.206V 359.000pS 1.177V 1.126V 1.207V 359.500pS 1.177V 1.126V 1.207V 365.500pS 1.178V 1.126V 1.209V 370.500pS 1.179V 1.127V 1.211V 371.500pS 1.179V 1.127V 1.211V 374.000pS 1.180V 1.127V 1.212V 375.500pS 1.180V 1.127V 1.213V 376.500pS 1.180V 1.127V 1.213V 381.000pS 1.180V 1.126V 1.214V 383.500pS 1.180V 1.126V 1.215V 385.000pS 1.180V 1.126V 1.216V 387.000pS 1.180V 1.127V 1.217V 388.500pS 1.180V 1.127V 1.217V 391.000pS 1.180V 1.127V 1.218V 392.500pS 1.180V 1.127V 1.219V 393.000pS 1.180V 1.127V 1.219V 394.500pS 1.180V 1.127V 1.219V 396.000pS 1.180V 1.127V 1.220V 396.500pS 1.180V 1.127V 1.220V 398.500pS 1.180V 1.127V 1.220V 400.500pS 1.180V 1.127V 1.221V 402.000pS 1.180V 1.127V 1.221V 404.000pS 1.180V 1.127V 1.222V 406.000pS 1.180V 1.127V 1.223V 409.000pS 1.180V 1.127V 1.224V 414.000pS 1.180V 1.127V 1.225V 418.000pS 1.180V 1.127V 1.226V 420.500pS 1.180V 1.127V 1.227V 422.500pS 1.180V 1.127V 1.227V 424.000pS 1.180V 1.127V 1.227V 429.000pS 1.180V 1.127V 1.227V 433.500pS 1.180V 1.127V 1.227V 437.500pS 1.180V 1.127V 1.227V 438.000pS 1.180V 1.127V 1.227V 441.500pS 1.180V 1.127V 1.227V 445.000pS 1.180V 1.127V 1.227V 458.000pS 1.180V 1.127V 1.227V | [Falling Waveform] R_fixture = 50.000 V_fixture = 1.200 V_fixture_min = 1.140 V_fixture_max = 1.260 | | time V(typ) V(min) V(max) | 0.000S 1.180V 1.127V 1.227V 500.000fS 1.179V 1.127V 1.227V 1000.000fS 1.179V 1.126V 1.227V 1.500pS 1.179V 1.126V 1.227V 2.000pS 1.179V 1.126V 1.227V 2.500pS 1.179V 1.126V 1.227V 4.000pS 1.179V 1.126V 1.227V 6.000pS 1.179V 1.126V 1.227V 8.500pS 1.179V 1.126V 1.227V 10.500pS 1.179V 1.126V 1.227V 18.000pS 1.179V 1.126V 1.226V 19.500pS 1.179V 1.126V 1.226V 20.500pS 1.179V 1.125V 1.226V 21.000pS 1.179V 1.125V 1.226V 25.000pS 1.178V 1.125V 1.226V 27.500pS 1.178V 1.125V 1.226V 32.000pS 1.178V 1.124V 1.225V 36.500pS 1.177V 1.123V 1.225V 43.500pS 1.176V 1.121V 1.225V 45.000pS 1.175V 1.120V 1.224V 47.000pS 1.175V 1.119V 1.224V 52.000pS 1.173V 1.116V 1.224V 55.500pS 1.172V 1.114V 1.223V 56.000pS 1.172V 1.113V 1.223V 56.500pS 1.172V 1.113V 1.223V 60.000pS 1.170V 1.110V 1.222V 61.500pS 1.169V 1.108V 1.222V 68.000pS 1.165V 1.100V 1.221V 71.500pS 1.162V 1.094V 1.220V 72.000pS 1.161V 1.094V 1.220V 80.500pS 1.153V 1.077V 1.217V 82.000pS 1.151V 1.074V 1.216V 84.000pS 1.148V 1.070V 1.216V 88.000pS 1.142V 1.059V 1.214V 94.000pS 1.130V 1.041V 1.211V 97.000pS 1.124V 1.031V 1.209V 105.500pS 1.104V 1.004V 1.203V 106.500pS 1.101V 1.000V 1.202V 108.500pS 1.095V 993.899mV 1.201V 113.000pS 1.081V 980.035mV 1.197V 128.000pS 1.034V 932.489mV 1.179V 128.500pS 1.032V 930.948mV 1.178V 130.000pS 1.027V 926.514mV 1.176V 141.500pS 986.977mV 894.167mV 1.156V 147.500pS 968.738mV 878.277mV 1.144V 165.000pS 923.583mV 840.763mV 1.104V 166.000pS 921.373mV 838.892mV 1.102V 168.500pS 916.346mV 834.393mV 1.096V 179.000pS 895.689mV 818.404mV 1.070V 187.500pS 880.664mV 808.908mV 1.049V 191.500pS 874.080mV 805.484mV 1.039V 202.000pS 860.241mV 797.723mV 1.014V 203.500pS 858.339mV 796.761mV 1.010V 218.000pS 841.434mV 789.041mV 981.649mV 219.000pS 840.505mV 788.599mV 979.762mV 221.000pS 838.633mV 787.760mV 976.229mV 223.000pS 836.715mV 786.971mV 972.886mV 234.500pS 826.532mV 782.901mV 954.771mV 246.000pS 818.014mV 780.149mV 938.758mV 247.000pS 817.399mV 779.921mV 937.593mV 250.000pS 815.578mV 779.304mV 934.250mV 255.000pS 813.030mV 778.438mV 928.302mV 263.500pS 809.377mV 777.695mV 918.940mV 264.000pS 809.195mV 777.659mV 918.430mV 264.500pS 809.018mV 777.626mV 917.925mV 276.500pS 805.526mV 777.123mV 906.502mV 279.000pS 805.046mV 777.179mV 904.368mV 279.500pS 804.958mV 777.207mV 903.940mV 283.000pS 804.438mV 777.356mV 900.830mV 283.500pS 804.364mV 777.364mV 900.412mV 289.000pS 803.807mV 777.287mV 896.082mV 297.000pS 803.522mV 777.554mV 890.149mV 298.000pS 803.480mV 777.547mV 889.428mV 298.500pS 803.486mV 777.540mV 889.069mV 316.000pS 804.453mV 777.247mV 877.738mV 318.000pS 804.530mV 777.280mV 876.595mV 319.000pS 804.571mV 777.291mV 876.047mV 325.500pS 805.174mV 777.229mV 872.509mV 328.000pS 805.226mV 777.224mV 871.270mV 331.000pS 805.257mV 777.223mV 869.729mV 334.000pS 805.481mV 777.223mV 868.217mV 338.000pS 805.677mV 777.223mV 866.228mV 339.000pS 805.707mV 777.223mV 865.807mV 339.500pS 805.711mV 777.223mV 865.620mV 344.500pS 805.535mV 777.223mV 863.897mV 345.000pS 805.537mV 777.223mV 863.689mV 351.500pS 805.555mV 777.223mV 861.247mV 354.000pS 805.556mV 777.223mV 860.368mV 355.500pS 805.556mV 777.223mV 859.887mV 356.500pS 805.556mV 777.223mV 859.603mV 361.500pS 805.556mV 777.223mV 858.177mV 362.500pS 805.556mV 777.223mV 857.928mV 363.000pS 805.556mV 777.223mV 857.813mV 366.000pS 805.556mV 777.223mV 857.167mV 379.500pS 805.556mV 777.223mV 854.449mV 388.000pS 805.556mV 777.223mV 853.617mV 391.000pS 805.556mV 777.223mV 853.392mV 393.500pS 805.556mV 777.223mV 853.306mV 395.000pS 805.556mV 777.223mV 853.302mV 398.500pS 805.556mV 777.223mV 853.308mV [Ramp] dV/dt_f 2.2467E-01/8.2594E-11 2.0987E-01/7.2930E-11 2.2422E-01/1.1179E-10 dV/dt_r 2.2467E-01/1.2000E-10 2.0987E-01/8.5250E-11 2.2422E-01/1.5920E-10 R_load = 50 | | [Model] cml_1.8v Model_type Open_drain Vref=1.800E+00 Rref=5.000E+01 Cref=0.000E+00 Vmeas=1.600 C_comp 1.250E-12 1.240E-12 1.260E-12 | [Model Spec] | Vmeas 1.60 1.51 1.69 | [Voltage Range] 1.800E+00 1.710E+00 1.890E+00 [POWER Clamp Reference] 1.800E+00 1.710E+00 1.890E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 1.800E+00 1.710E+00 1.890E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 -40 85 | | [Power Clamp] -1.8100E+00 3.967236E-02 3.848898E-02 4.098866E-02 -1.7900E+00 3.923398E-02 3.806369E-02 4.053574E-02 -1.7700E+00 3.879562E-02 3.763839E-02 4.008283E-02 -1.0300E+00 2.257598E-02 2.190257E-02 2.332504E-02 -1.0100E+00 2.213761E-02 2.147728E-02 2.287213E-02 -9.9000E-01 2.169924E-02 2.105199E-02 2.241921E-02 -9.7000E-01 2.126087E-02 2.062669E-02 2.196629E-02 -9.5000E-01 2.082250E-02 2.020140E-02 2.151338E-02 -9.3000E-01 2.038414E-02 1.977610E-02 2.106047E-02 -9.1000E-01 1.994577E-02 1.935081E-02 2.060756E-02 -8.9000E-01 1.950740E-02 1.892552E-02 2.015464E-02 -8.7000E-01 1.906903E-02 1.850023E-02 1.970173E-02 -8.5000E-01 1.863066E-02 1.807493E-02 1.924882E-02 -8.3000E-01 1.819229E-02 1.764964E-02 1.879590E-02 -8.1000E-01 1.775393E-02 1.722435E-02 1.834299E-02 -7.9000E-01 1.731556E-02 1.679906E-02 1.789008E-02 -7.7000E-01 1.687719E-02 1.637377E-02 1.743717E-02 -7.5000E-01 1.643882E-02 1.594847E-02 1.698425E-02 -7.3000E-01 1.600045E-02 1.552753E-02 1.653133E-02 -6.9000E-01 1.512371E-02 1.472712E-02 1.562551E-02 -6.5000E-01 1.427425E-02 1.390429E-02 1.471968E-02 -3.3000E-01 7.616749E-03 7.226860E-03 7.996239E-03 -2.3000E-01 5.533884E-03 5.231697E-03 5.893318E-03 1.3000E-01 -1.907299E-03 -2.216188E-03 -1.588127E-03 2.5000E-01 -4.388348E-03 -4.595260E-03 -4.107027E-03 5.5000E-01 -1.059046E-02 -1.083642E-02 -1.031515E-02 6.7000E-01 -1.310178E-02 -1.325116E-02 -1.286124E-02 8.5000E-01 -1.682219E-02 -1.704149E-02 -1.658104E-02 8.9000E-01 -1.767983E-02 -1.789493E-02 -1.743193E-02 9.5000E-01 -1.902285E-02 -1.926885E-02 -1.876395E-02 9.7000E-01 -1.952152E-02 -1.979493E-02 -1.924967E-02 1.0300E+00 -2.121834E-02 -2.144344E-02 -2.094328E-02 1.0700E+00 -2.216895E-02 -2.226301E-02 -2.193058E-02 1.1100E+00 -2.301555E-02 -2.305492E-02 -2.277008E-02 1.2700E+00 -2.636798E-02 -2.650770E-02 -2.603860E-02 1.2900E+00 -2.679231E-02 -2.694231E-02 -2.646660E-02 1.3100E+00 -2.722132E-02 -2.738679E-02 -2.691234E-02 1.4500E+00 -3.031752E-02 -3.045205E-02 -3.010595E-02 1.4700E+00 -3.076679E-02 -3.089877E-02 -3.059046E-02 1.4900E+00 -3.124680E-02 -3.134143E-02 -3.112474E-02 1.5300E+00 -3.235125E-02 -3.228991E-02 -3.237725E-02 1.5500E+00 -3.299941E-02 -3.285640E-02 -3.311913E-02 1.5700E+00 -3.372568E-02 -3.351867E-02 -3.393870E-02 1.5900E+00 -3.453824E-02 -3.427811E-02 -3.482418E-02 1.6100E+00 -3.542706E-02 -3.510965E-02 -3.577897E-02 1.6300E+00 -3.638524E-02 -3.572890E-02 -3.678899E-02 1.6500E+00 -3.741581E-02 -3.643502E-02 -3.781956E-02 1.7100E+00 -4.076388E-02 -3.855338E-02 -4.090773E-02 3.5700E+00 -1.417638E-01 -1.042224E-01 -1.385527E-01 3.5900E+00 -1.430691E-01 -1.049285E-01 -1.396027E-01 3.6100E+00 -1.448702E-01 -1.056347E-01 -1.406526E-01 | [Pulldown] | -1.8000E+00 -6.3110E-01 -5.9129E-01 -6.7729E-01 -1.2000E-01 -6.0602E-03 -5.6132E-03 -6.8960E-03 -1.0000E-01 -5.2559E-03 -4.8323E-03 -6.1438E-03 -6.0000E-02 -3.4640E-03 -3.0160E-03 -4.4321E-03 -4.0000E-02 -2.6320E-03 -2.2094E-03 -3.6563E-03 6.9389E-18 -1.1532E-03 -7.2538E-04 -2.2318E-03 2.0000E-02 -4.1289E-04 3.8771E-05 -1.4834E-03 1.0000E-01 2.7261E-03 3.2172E-03 1.5634E-03 1.2000E-01 3.4867E-03 3.9923E-03 2.3146E-03 1.4000E-01 4.2348E-03 4.7447E-03 3.0614E-03 1.6000E-01 4.9638E-03 5.4709E-03 3.7803E-03 1.8000E-01 5.6540E-03 6.1639E-03 4.4409E-03 2.0000E-01 6.3022E-03 6.8211E-03 5.0569E-03 2.4000E-01 7.5716E-03 8.1188E-03 6.2781E-03 2.6000E-01 8.2067E-03 8.8433E-03 6.8958E-03 3.0000E-01 9.4324E-03 1.0345E-02 8.1009E-03 3.2000E-01 1.0108E-02 1.1008E-02 8.6742E-03 3.4000E-01 1.0829E-02 1.1599E-02 9.2321E-03 3.6000E-01 1.1518E-02 1.2125E-02 9.7684E-03 3.8000E-01 1.2134E-02 1.2594E-02 1.0304E-02 4.0000E-01 1.2680E-02 1.3008E-02 1.0897E-02 4.2000E-01 1.3171E-02 1.3364E-02 1.1539E-02 4.4000E-01 1.3617E-02 1.3659E-02 1.2158E-02 4.6000E-01 1.4023E-02 1.3893E-02 1.2709E-02 4.8000E-01 1.4390E-02 1.4069E-02 1.3198E-02 5.0000E-01 1.4715E-02 1.4194E-02 1.3638E-02 5.2000E-01 1.4996E-02 1.4278E-02 1.4041E-02 5.4000E-01 1.5232E-02 1.4334E-02 1.4415E-02 5.6000E-01 1.5424E-02 1.4372E-02 1.4765E-02 5.8000E-01 1.5574E-02 1.4399E-02 1.5086E-02 6.0000E-01 1.5680E-02 1.4414E-02 1.5370E-02 6.2000E-01 1.5740E-02 1.4415E-02 1.5600E-02 6.4000E-01 1.5764E-02 1.4415E-02 1.5778E-02 6.8000E-01 1.5776E-02 1.4415E-02 1.6034E-02 7.0000E-01 1.5779E-02 1.4415E-02 1.6125E-02 7.4000E-01 1.5779E-02 1.4415E-02 1.6241E-02 8.4000E-01 1.5779E-02 1.4415E-02 1.6314E-02 1.0200E+00 1.5779E-02 1.4415E-02 1.6314E-02 1.0400E+00 1.5779E-02 1.4415E-02 1.6314E-02 1.1400E+00 1.5779E-02 1.4415E-02 1.6314E-02 1.1600E+00 1.5779E-02 1.4415E-02 1.6314E-02 1.4800E+00 1.5779E-02 1.4415E-02 1.6314E-02 1.5600E+00 1.5779E-02 1.4415E-02 1.6314E-02 1.6000E+00 1.5779E-02 1.4415E-02 1.6314E-02 1.6200E+00 1.5779E-02 1.4415E-02 1.6314E-02 3.6000E+00 1.5779E-02 1.4415E-02 1.6314E-02 | [Rising Waveform] R_fixture = 50.000 V_fixture = 1.800 V_fixture_min = 1.710 V_fixture_max = 1.890 | | time V(typ) V(min) V(max) | 0.000S 1.393V 1.342V 1.463V 500.000fS 1.393V 1.341V 1.463V 1000.000fS 1.393V 1.341V 1.463V 1.500pS 1.393V 1.342V 1.463V 7.000pS 1.393V 1.342V 1.464V 8.000pS 1.393V 1.342V 1.464V 14.000pS 1.394V 1.343V 1.465V 19.500pS 1.394V 1.344V 1.465V 21.000pS 1.394V 1.344V 1.466V 22.000pS 1.395V 1.344V 1.466V 32.500pS 1.396V 1.348V 1.468V 34.500pS 1.396V 1.349V 1.468V 37.000pS 1.397V 1.351V 1.469V 45.500pS 1.399V 1.358V 1.472V 47.500pS 1.399V 1.360V 1.473V 48.000pS 1.399V 1.360V 1.473V 49.500pS 1.400V 1.362V 1.474V 57.000pS 1.402V 1.372V 1.477V 61.000pS 1.404V 1.379V 1.479V 65.000pS 1.406V 1.387V 1.482V 75.000pS 1.412V 1.413V 1.490V 77.000pS 1.413V 1.419V 1.491V 78.000pS 1.414V 1.422V 1.492V 86.000pS 1.421V 1.450V 1.502V 86.500pS 1.421V 1.452V 1.502V 91.500pS 1.427V 1.471V 1.510V 104.000pS 1.442V 1.520V 1.531V 104.500pS 1.443V 1.522V 1.532V 106.500pS 1.446V 1.529V 1.536V 117.000pS 1.465V 1.563V 1.558V 118.000pS 1.467V 1.566V 1.561V 125.500pS 1.484V 1.587V 1.581V 130.500pS 1.496V 1.599V 1.594V 137.500pS 1.515V 1.614V 1.615V 138.500pS 1.517V 1.616V 1.618V 144.000pS 1.531V 1.626V 1.634V 160.500pS 1.580V 1.648V 1.684V 166.000pS 1.594V 1.654V 1.700V 167.500pS 1.598V 1.655V 1.704V 176.000pS 1.622V 1.662V 1.726V 188.500pS 1.652V 1.671V 1.756V 191.500pS 1.659V 1.673V 1.762V 200.000pS 1.678V 1.677V 1.779V 204.500pS 1.687V 1.679V 1.787V 209.000pS 1.695V 1.681V 1.795V 211.500pS 1.699V 1.682V 1.799V 219.000pS 1.711V 1.683V 1.809V 222.500pS 1.716V 1.684V 1.813V 233.000pS 1.729V 1.685V 1.825V 234.000pS 1.730V 1.685V 1.826V 235.000pS 1.731V 1.685V 1.827V 235.500pS 1.732V 1.685V 1.828V 245.500pS 1.742V 1.686V 1.837V 246.500pS 1.743V 1.686V 1.837V 253.000pS 1.748V 1.687V 1.842V 254.500pS 1.749V 1.687V 1.843V 264.500pS 1.755V 1.689V 1.848V 270.500pS 1.758V 1.690V 1.851V 275.500pS 1.761V 1.691V 1.852V 276.000pS 1.761V 1.691V 1.853V 287.000pS 1.765V 1.693V 1.855V 290.500pS 1.766V 1.694V 1.856V 296.000pS 1.768V 1.695V 1.857V 297.000pS 1.768V 1.695V 1.857V 298.500pS 1.768V 1.695V 1.857V 300.000pS 1.769V 1.696V 1.858V 305.500pS 1.770V 1.696V 1.858V 306.500pS 1.770V 1.697V 1.858V 308.000pS 1.771V 1.697V 1.858V 314.500pS 1.772V 1.697V 1.859V 319.500pS 1.773V 1.698V 1.859V 320.000pS 1.773V 1.698V 1.859V 324.500pS 1.774V 1.698V 1.860V 329.000pS 1.775V 1.698V 1.860V 330.500pS 1.775V 1.698V 1.860V 331.000pS 1.775V 1.698V 1.860V 335.000pS 1.776V 1.698V 1.860V 337.000pS 1.776V 1.698V 1.860V 338.500pS 1.776V 1.698V 1.861V 340.500pS 1.777V 1.698V 1.861V 341.500pS 1.777V 1.698V 1.861V 342.500pS 1.777V 1.698V 1.861V 346.000pS 1.777V 1.698V 1.861V 351.000pS 1.778V 1.698V 1.861V 352.000pS 1.778V 1.698V 1.861V 356.000pS 1.779V 1.698V 1.862V 360.500pS 1.779V 1.698V 1.862V 365.000pS 1.780V 1.698V 1.862V 375.000pS 1.780V 1.698V 1.863V 380.000pS 1.780V 1.698V 1.863V 384.500pS 1.781V 1.698V 1.863V 388.500pS 1.781V 1.698V 1.863V 389.000pS 1.781V 1.698V 1.863V 392.000pS 1.781V 1.698V 1.863V 393.000pS 1.781V 1.698V 1.863V 395.500pS 1.781V 1.698V 1.863V 396.500pS 1.781V 1.698V 1.863V 399.500pS 1.781V 1.698V 1.863V 402.000pS 1.781V 1.698V 1.863V 406.500pS 1.781V 1.698V 1.863V [Falling Waveform] R_fixture = 50.000 V_fixture = 1.800 V_fixture_min = 1.710 V_fixture_max = 1.890 | | time V(typ) V(min) V(max) | 0.000S 1.781V 1.698V 1.863V 500.000fS 1.781V 1.698V 1.863V 1000.000fS 1.781V 1.698V 1.863V 1.500pS 1.781V 1.698V 1.863V 4.000pS 1.781V 1.698V 1.863V 6.000pS 1.781V 1.698V 1.863V 8.500pS 1.781V 1.697V 1.863V 11.000pS 1.780V 1.697V 1.863V 14.000pS 1.780V 1.697V 1.862V 16.000pS 1.780V 1.697V 1.862V 21.500pS 1.780V 1.696V 1.862V 24.000pS 1.779V 1.695V 1.862V 30.500pS 1.779V 1.693V 1.861V 37.000pS 1.778V 1.690V 1.860V 48.000pS 1.776V 1.680V 1.858V 50.500pS 1.775V 1.677V 1.858V 51.000pS 1.775V 1.676V 1.857V 59.500pS 1.772V 1.663V 1.855V 61.000pS 1.772V 1.660V 1.855V 62.500pS 1.771V 1.657V 1.854V 74.000pS 1.764V 1.625V 1.849V 75.000pS 1.764V 1.622V 1.848V 80.500pS 1.759V 1.603V 1.845V 81.500pS 1.758V 1.599V 1.844V 86.500pS 1.753V 1.579V 1.841V 89.000pS 1.751V 1.568V 1.839V 95.500pS 1.742V 1.542V 1.833V 98.000pS 1.739V 1.532V 1.830V 102.500pS 1.732V 1.514V 1.824V 104.500pS 1.729V 1.507V 1.821V 108.500pS 1.722V 1.494V 1.815V 118.000pS 1.701V 1.466V 1.798V 121.000pS 1.694V 1.458V 1.791V 125.000pS 1.684V 1.448V 1.783V 136.000pS 1.653V 1.427V 1.756V 136.500pS 1.652V 1.426V 1.755V 153.000pS 1.605V 1.406V 1.705V 154.500pS 1.601V 1.404V 1.701V 158.000pS 1.590V 1.401V 1.689V 169.500pS 1.560V 1.393V 1.651V 182.500pS 1.528V 1.385V 1.612V 188.500pS 1.515V 1.382V 1.596V 197.000pS 1.499V 1.378V 1.575V 206.500pS 1.483V 1.374V 1.555V 207.000pS 1.482V 1.374V 1.554V 208.000pS 1.481V 1.373V 1.552V 217.500pS 1.469V 1.370V 1.535V 221.000pS 1.465V 1.369V 1.529V 230.000pS 1.455V 1.366V 1.516V 231.000pS 1.454V 1.366V 1.515V 235.500pS 1.451V 1.365V 1.509V 240.000pS 1.447V 1.363V 1.505V 242.000pS 1.445V 1.363V 1.503V 244.500pS 1.443V 1.362V 1.501V 255.000pS 1.436V 1.358V 1.491V 257.500pS 1.435V 1.358V 1.489V 264.500pS 1.431V 1.355V 1.484V 266.500pS 1.430V 1.355V 1.483V 270.500pS 1.428V 1.354V 1.481V 283.000pS 1.422V 1.350V 1.475V 287.000pS 1.421V 1.349V 1.474V 294.000pS 1.418V 1.347V 1.471V 300.500pS 1.416V 1.346V 1.470V 308.500pS 1.412V 1.344V 1.468V 318.000pS 1.409V 1.343V 1.466V 319.500pS 1.408V 1.343V 1.466V 325.500pS 1.406V 1.342V 1.465V 328.000pS 1.406V 1.342V 1.465V 328.500pS 1.405V 1.342V 1.465V 332.000pS 1.404V 1.342V 1.465V 334.000pS 1.404V 1.342V 1.464V 338.000pS 1.402V 1.342V 1.464V 338.500pS 1.402V 1.342V 1.464V 340.000pS 1.402V 1.342V 1.464V 340.500pS 1.402V 1.342V 1.464V 343.500pS 1.401V 1.342V 1.464V 345.500pS 1.400V 1.342V 1.463V 348.500pS 1.400V 1.342V 1.463V 349.000pS 1.400V 1.342V 1.463V 349.500pS 1.399V 1.342V 1.463V 351.000pS 1.399V 1.342V 1.463V 352.500pS 1.399V 1.342V 1.463V 354.500pS 1.398V 1.342V 1.463V 355.000pS 1.398V 1.342V 1.463V 361.500pS 1.396V 1.342V 1.463V 368.000pS 1.395V 1.342V 1.463V 375.500pS 1.394V 1.342V 1.463V 380.000pS 1.393V 1.342V 1.463V 382.500pS 1.393V 1.342V 1.463V 387.000pS 1.393V 1.342V 1.463V 391.000pS 1.393V 1.342V 1.463V 392.000pS 1.393V 1.342V 1.463V 393.000pS 1.393V 1.342V 1.463V 394.500pS 1.393V 1.342V 1.463V 397.500pS 1.393V 1.342V 1.463V 399.000pS 1.393V 1.342V 1.463V 400.000pS 1.393V 1.342V 1.463V 401.500pS 1.393V 1.342V 1.463V 402.000pS 1.393V 1.342V 1.463V 406.500pS 1.393V 1.342V 1.463V [Ramp] dV/dt_f 2.3280E-01/9.9094E-11 2.1360E-01/7.2813E-11 2.4000E-01/8.8086E-11 dV/dt_r 2.3280E-01/9.4940E-11 2.1360E-01/7.0090E-11 2.4000E-01/9.2410E-11 R_load = 50 | | [Model] Series_50 | Model_type Series | C_comp 0 0 0 | [Voltage Range] 1.8 1.71 1.89 [Temperature Range] 25 -40 85 [R series] 50 45 55 | | [Model] term | Model_type Terminator | | C_comp 0pF 0pF 0pF | variable typ min max [Voltage Range] 1.80000V 1.71000V 1.89000V [POWER Clamp Reference] 1.80000V 1.71000V 1.89000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 -40 85 | [End]