************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 23, 00 * MODEL FORMAT: SPICE3 .MODEL murs360t3 d +IS=3e-07 RS=0.0493226 N=2.24322 EG=0.5 +XTI=0.5 BV=600 IBV=1e-05 CJO=1.36534e-10 +VJ=0.781554 M=0.743776 FC=0.5 TT=5.54918e-08 +KF=0 AF=1