element component template murf1560 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode murf1560 # Model generated on Jan 8, 2008 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmurf1560=( is=1.22946e-07,rs=0.0276435,n=2,eg=1.3, xti=4,bv=600,ibv=0.00001,cjo=5.43205e-10, vj=0.4,m=0.373483,fc=0.5,tt=7.14134e-08, kf=0,af=1) spd.d p n =model=ddmurf1560 }