.SUBCKT mur260 11 16 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 22, 00 * MODEL FORMAT: PSpice rs 11 12 0.0421526 vdsense 13 1 0 e9 12 13 value={6.53159*i(vdsense)/(1e+10*v(3)+0.00653159)} r9 12 13 1e12 g1 1 16 value={v(7)+v(8)} rdc2 2 0 1e12 e2 22 0 1 16 0.5 vqe 22 23 0 dqe 23 0 dqemod .model dqemod d (is=2.39063e-05 n=1.71413 eg=1.3 xti=3.00555) h2 2 0 vqe 1.44984e-07 c3 3 0 100u rdc3 3 0 1e12 d3 0 3 dqmod .model dqmod d vsense 4 5 0 f3 3 0 vsense 1 rdc6 6 0 1e12 e6 6 0 value={4.63976e+07*v(3)} e4 4 0 value={v(6)-3.95003e+07*v(2)} r5 5 0 10K rdc7 7 0 1e12 e7 7 0 value={3.95003e+07*(v(2)-v(3))} rdc8 8 0 1e12 e8 88 0 1 16 1 vie 88 89 0 die 89 0 diomod .model diomod d (is=3.51392e-20) h8 8 0 vie 1 dcj 12 16 dmod .model dmod d(is=1e-25 n=10 + cjo=2.65222e-11 vj=0.729217 m=0.609829) .ends mur260