************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 29, 03 * MODEL FORMAT: SPICE2 .MODEL Dmra4003t3 d +IS=5.63539e-10 RS=0.0399896 N=1.59812 EG=1.15367 +XTI=0.5 BV=300 IBV=1e-05 CJO=1.63488e-11 +VJ=0.4 M=0.215267 FC=0.5 TT=4.43935e-06 +KF=0 AF=1