.SUBCKT szmmbz33vawt1g 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 13, 18 * MODEL FORMAT: PSpice * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=7.99916e-13 N=1 XTI=1 RS=0.2 + CJO=4.24e-11 TT=2e-09 * Leakage Current R 1 2 MDR 2.6e+10 .MODEL MDR RES TC1=-0.0679198 TC2=0.00155388 * Breakdown RZ 2 3 4.49722 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 MDRBV 33000 .MODEL MDRBV RES TC1=0.00092 D4 8 0 MDD3 L 7 2 1e-15 IT 0 8 0.001 .ENDS szmmbz33vawt1g