************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 15, 08 * MODEL FORMAT: PSpice .MODEL Dmmbv105glt1g d +IS=3.38852e-15 RS=0.105394 N=1.09071 EG=0.6 +XTI=0.5 BV=30 IBV=1e-05 CJO=2.36057e-11 +VJ=1.47599 M=0.786381 FC=0.5 TT=1e-09 +KF=0 AF=1