************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 7, 03 * MODEL FORMAT: SPICE2 .MODEL Qmmbta56lt1 pnp +IS=2.20608e-12 BF=330.329 NF=1.10505 VAF=726.083 +IKF=0.179281 ISE=8.82509e-13 NE=1.46811 BR=13.5347 +NR=1.07528 VAR=1000 IKR=1.79281 ISC=1.00107e-16 +NC=3.99999 RB=2.1842 IRB=0.1 RBM=0.1 +RE=0.0407115 RC=0.203558 XTB=0.1 XTI=1 +EG=1.05 CJE=9.91029e-11 VJE=0.99 MJE=0.46254 +TF=6.00981e-10 XTF=3.25348 VTF=31.3653 ITF=0.153967 +CJC=4.23568e-11 VJC=0.4 MJC=0.331634 XCJC=0.799987 +FC=0.682261 CJS=0 VJS=0.75 MJS=0.5 +TR=4.75567e-08 PTF=0 KF=0 AF=1