element component template mj21196 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 12, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmj21196=(type=_n, is=1.16163e-09,bf=70955.3,nf=1.16275,vaf=1000, ikf=0.0107673,ise=4.79716e-07,ne=2.88626,br=5.54586, nr=1.5568,var=2.80079,ikr=1e-05,isc=1e-16, nc=3.99999,rb=1.84276,irb=0.1,rbm=0.1, re=0.00993192,rc=0.0496596,xtb=0.1,xti=1, eg=1.05,cje=6.67525e-09,vje=0.718219,mje=0.345477, tf=1.68941e-08,xtf=1000,vtf=1.10595,itf=3531.48, cjc=5e-10,vjc=0.449501,mjc=0.317694,xcjc=0.100047, fc=0.979504,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmj21196 }