************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmje340 npn +IS=1.03431e-13 BF=172.974 NF=0.939811 VAF=27.3487 +IKF=0.0260146 ISE=4.48447e-11 NE=1.61605 BR=16.6725 +NR=0.796984 VAR=6.11596 IKR=0.10004 ISC=9.99914e-14 +NC=1.99995 RB=1.47761 IRB=0.2 RBM=1.47761 +RE=0.0001 RC=1.42228 XTB=2.70726 XTI=1 +EG=1.206 CJE=1e-11 VJE=0.75 MJE=0.33 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=1e-11 VJC=0.75 MJC=0.33 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 15, 2004 * Model format: SPICE2