************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 26, 01 * MODEL FORMAT: SPICE3 .MODEL mjd45h11 pnp +IS=1.20452e-15 BF=678.517 NF=0.85 VAF=10 +IKF=10 ISE=5.69532e-11 NE=2.22561 BR=3.45968 +NR=1.5 VAR=1.1599 IKR=1.78557 ISC=3.75206e-14 +NC=1 RB=0.252562 IRB=0.01 RBM=0.252562 +RE=1e-05 RC=0.0523543 XTB=0.56917 XTI=1 +EG=1.05 CJE=3.03491e-09 VJE=0.649052 MJE=0.351764 +TF=3.70885e-09 XTF=1.5 VTF=1.00004 ITF=0.999992 +CJC=3.00058e-10 VJC=0.600011 MJC=0.409952 XCJC=0.8 +FC=0.534314 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1