************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mj15015 npn +IS=7.33398e-11 BF=254.747 NF=1.29258 VAF=48.1882 +IKF=2.09778 ISE=9.23319e-12 NE=3.28587 BR=3.14835 +NR=1.5 VAR=1.9167 IKR=5.96947 ISC=4e-13 +NC=3.9375 RB=6.08704 IRB=0.120003 RBM=0.105293 +RE=0.000683335 RC=0.180016 XTB=0.1 XTI=1.06212 +EG=1.09857 CJE=5.85792e-10 VJE=0.4 MJE=0.446857 +TF=8.41162e-09 XTF=26.0198 VTF=24078.1 ITF=0.00357226 +CJC=2.52568e-10 VJC=0.95 MJC=0.396402 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=6.83123e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 14, 2004 * Model format: SPICE3