************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 28, 06 * MODEL FORMAT: SPICE3 .MODEL mbrb30h60ct d +IS=4.71172e-05 RS=0.00643347 N=1.47217 EG=0.649833 +XTI=2.97686 BV=60 IBV=0.00025 CJO=3.8802e-10 +VJ=2.4711 M=0.656049 FC=0.5 TT=8.19215e-09 +KF=0 AF=1