element component template mbrb30h60ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 28, 06 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrb30h60ct=( is=4.71172e-05,rs=0.00643347,n=1.47217,eg=0.649833, xti=2.97686,bv=60,ibv=0.00025,cjo=3.8802e-10, vj=2.4711,m=0.656049,fc=0.5,tt=8.19215e-09, kf=0,af=1) spd.d p n =model=ddmbrb30h60ct }