element component template mbrb1045 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrb1045 # Model generated on November 25, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrb1045=( is=1.04895e-06,rs=0.0150679,n=1.09209,eg=0.774157, xti=0.05,bv=45,ibv=0.0001,cjo=1.55109e-09, vj=0.4,m=0.520029,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrb1045 }