************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 8, 01 * MODEL FORMAT: PSpice .MODEL Dmbr4015ctl d +IS=6.82483e-05 RS=0.00486467 N=0.992357 EG=0.6 +XTI=1.91691 BV=15 IBV=0.0001 CJO=6.98676e-09 +VJ=0.423373 M=0.574692 FC=0.5 TT=1e-09 +KF=0 AF=1