.SUBCKT ntsb40200ct 1 2 3 4 d1 1 2 Dntsb40200d d2 3 2 Dntsb40200d r1 2 4 .001 .ENDS ntsb40200ct * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 9, 19 * MODEL FORMAT: PSpice .MODEL Dntsb40200d d +IS=1e-05 RS=0.01014 N=1.49726 EG=0.641504 +XTI=4 BV=320 IBV=0.0001 CJO=1.66048e-09 +VJ=0.4 M=0.557277 FC=0.5 TT=2.59685e-09 +KF=0 AF=1