!****************************** IGBT Electrical Parameters *************************** !** Product: FGD3040G2-F085 !** 300mJ, 400V, N-Channel Ignition IGBT !** Model Format: SPICE3 !** Spice Format: ELDO !**----------------------------------------------------------------------------------- .SUBCKT FGD3040G2 c g e Lgate g 2 1.183e-9 Lcoll c 1 1.968e-9 Lemit e 3 1.968e-9 RLgate g 2 11.83 RLcoll c 1 19.68 RLemit e 3 19.68 M1 9 6 8 8 MSUB L=100u W=100u .model MSUB nmos LEVEL=1 + VTO=1.69 KP=9.30 LAMBDA=0.001 RD 7 9 1e-06 RS 4 8 0.0078 CGC 6 1 1p CGE 6 4 0.98n Q1 4 7 1 QSUB OFF .model QSUB pnp + IS=1.6612e-15 BF=1 NF=1.0 VAF=1500 + IKF=250 ISE=2.42e-12 NE=1.5 BR=0.85 + NR=1.0 VAR=200 IKR=1000 ISC=1.0e-11 + NC=1 RB=0.8821 IRB=0.008 RBM=1e-05 + RE=1e-08 RC=0.192 XTB=1.55 XTI=3.0 + EG=1.18 CJC=5.04e-10 VJC=0.66 MJC=0.49 + CJE=2.294e-09 VJE=0.45 MJE=0.9 TF=3.038e-08 RDS 7 4 1e8 RER 4 3 0.0054 TC=1.25e-5 RG 6 2 1.58 RL 10 11 1 D2 12 11 DCAP .model DCAP d + IS=1e-32 N=50 BV=400 IBV=1e-2 + CJO=8.31e-10 VJ=0.45 M=0.92 FC=0.5 D3 0 11 DL .model DL d + IS=1e-10 N=1.0 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 3.05e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 RG2 6 net3 120 RGE 6 4 20K RGCleakage net3 1 150Meg E0 net017 net3 1 net017 50 DGCCLP1b 1 net013 GC_CLP_Diode DGCCLP1a net017 net013 GC_CLP_Diode DGEESD_1a net020 net012 GE_ESD DGEESD_1b 4 net012 GE_ESD DGEESD_2a net3 net014 GE_ESD DGEESD_2b net020 net014 GE_ESD .model GE_ESD d + IS=2.01e-12 N=1.5 RS=2.38 + M=4.795 VJ=5 FC=0.25 + BV=14 IBV=0.002 .model GC_CLP_Diode d + IS=1.1e-12 N=1 RS=6.88 + M=4.795 VJ=5 BV=14 + IBV=0.002 .ENDS !* !******************** Power Discrete MOSFET Thermal Model ************************ !** JEDEC TO-220AB !**------------------------------------------------------------------------------- .SUBCKT FGD3040G2_Thermal TH TL CTHERM1 TH 6 1.04e-4 CTHERM2 6 5 5.08e-4 CTHERM3 5 4 1.14e-3 CTHERM4 4 3 2.02e-3 CTHERM5 3 2 4.82e-3 CTHERM6 2 TL 7.52e-3 RTHERM1 TH 6 1.50e-4 RTHERM2 6 5 4.80e-3 RTHERM3 5 4 1.80e-2 RTHERM4 4 3 1.05e-1 RTHERM5 3 2 1.81e-1 RTHERM6 2 TL 6.91e-1 .ENDS FGD3040G2_Thermal !**------------------------------------------------------------------------------- !** Creation: Nov.-08-2017 Rev.: 1.0 !** ON Semiconductor