element component template dap222m3t5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 25, 06 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model dddap222m3t5g=( is=3.06038e-10,rs=1.37478,n=1.53835,eg=0.988382, xti=4,bv=80,ibv=0.0001,cjo=1.19464e-12, vj=0.496649,m=0.217725,fc=0.5,tt=2.92344e-08, kf=0,af=1) spd.d p n =model=dddap222m3t5g }