element component template d44h8 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor d44h8 # Model generated on Dec 26, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqd44h8=(type=_n, is=6.99994e-12,bf=91.0001,nf=1.04634,vaf=40.7259, ikf=10,ise=7e-11,ne=3,br=1.97064, nr=1.50008,var=22.902,ikr=35.9467,isc=4.75e-12, nc=3.59375,rb=4,irb=0.1,rbm=0.1, re=0.0001,rc=0.130733,xtb=0.337319,xti=1.40625, eg=1.13125,cje=1.03578e-09,vje=0.651779,mje=0.35303, tf=3.07008e-09,xtf=1.35721,vtf=0.995654,itf=1, cjc=3.98764e-10,vjc=0.429208,mjc=0.35114,xcjc=0.803125, fc=0.533449,cjs=0,vjs=0.75,mjs=0.5, tr=4.30593e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqd44h8 }