|************************************************************************ [IBIS Ver] 3.2 [File name] d3402c22_rev_g.ibs | d=DIP, 3402c=abbr chip name, 22=2.2V Vcc [File Rev] 1.00 [Date] 31-March-2006 | Updated in 2009 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C02 rev.G and CAT34C02 rev.G in DIP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 2K_I2C_EEPROM_@2.2V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 0.20 100.00m 0.40 L_pkg 7.00nH 4.10nH 10.00nH C_pkg 1.50pF 1.00pF 3.00pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel2 4 VSS GND 5 SDA IOModel 6 SCL InputModel3 7 WP InputModel4 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.66V Vinh = 1.54V C_comp 5.00pF 5.00pF 5.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -3.04E-01 -2.96E-01 -3.15E-01 -2.10E+00 -2.81E-01 -2.75E-01 -2.89E-01 -2.00E+00 -2.59E-01 -2.55E-01 -2.64E-01 -1.90E+00 -2.36E-01 -2.34E-01 -2.39E-01 -1.80E+00 -2.13E-01 -2.14E-01 -2.14E-01 -1.70E+00 -1.90E-01 -1.94E-01 -1.89E-01 -1.60E+00 -1.68E-01 -1.73E-01 -1.63E-01 -1.50E+00 -1.45E-01 -1.53E-01 -1.39E-01 -1.40E+00 -1.23E-01 -1.33E-01 -1.14E-01 -1.30E+00 -1.01E-01 -1.13E-01 -8.94E-02 -1.20E+00 -7.87E-02 -9.33E-02 -6.53E-02 -1.10E+00 -5.73E-02 -7.39E-02 -4.20E-02 -1.00E+00 -3.68E-02 -5.50E-02 -2.03E-02 -9.00E-01 -1.80E-02 -3.69E-02 -3.84E-03 -8.00E-01 -4.17E-03 -2.02E-02 -7.80E-05 -7.50E-01 -1.12E-03 -1.30E-02 -8.49E-06 -7.00E-01 -2.15E-04 -7.03E-03 -1.27E-06 -6.50E-01 -3.73E-05 -2.96E-03 -4.96E-07 -6.00E-01 -6.54E-06 -9.47E-04 -3.85E-07 -5.50E-01 -1.33E-06 -2.54E-04 -3.42E-07 -5.00E-01 -4.25E-07 -6.41E-05 -3.06E-07 -4.50E-01 -2.51E-07 -1.59E-05 -2.72E-07 -4.00E-01 -1.99E-07 -4.03E-06 -2.39E-07 -3.50E-01 -1.69E-07 -1.09E-06 -2.06E-07 -3.00E-01 -1.42E-07 -3.55E-07 -1.75E-07 -2.50E-01 -1.17E-07 -1.58E-07 -1.44E-07 -2.00E-01 -9.19E-08 -9.38E-08 -1.13E-07 -1.50E-01 -6.79E-08 -6.24E-08 -8.38E-08 -1.00E-01 -4.46E-08 -3.96E-08 -5.50E-08 -5.00E-02 -2.20E-08 -1.92E-08 -2.71E-08 0.00E+00 -3.36E-25 1.91E-26 3.85E-26 1.00E-01 4.18E-08 3.63E-08 5.18E-08 2.00E-01 8.10E-08 7.02E-08 1.01E-07 3.00E-01 1.18E-07 1.02E-07 1.46E-07 4.00E-01 1.52E-07 1.31E-07 1.89E-07 5.00E-01 1.83E-07 1.58E-07 2.29E-07 6.00E-01 2.12E-07 1.83E-07 2.67E-07 7.00E-01 2.39E-07 2.06E-07 3.01E-07 8.00E-01 2.64E-07 2.26E-07 3.33E-07 9.00E-01 2.86E-07 2.45E-07 3.63E-07 1.00E+00 3.06E-07 2.61E-07 3.90E-07 1.10E+00 3.24E-07 2.76E-07 4.14E-07 1.20E+00 3.40E-07 2.88E-07 4.36E-07 1.30E+00 3.53E-07 2.99E-07 4.56E-07 1.40E+00 3.65E-07 3.08E-07 4.73E-07 1.50E+00 3.75E-07 3.14E-07 4.89E-07 1.60E+00 3.82E-07 3.19E-07 5.01E-07 1.70E+00 3.88E-07 3.23E-07 5.12E-07 1.80E+00 3.92E-07 3.24E-07 5.21E-07 1.90E+00 3.94E-07 3.25E-07 5.28E-07 2.00E+00 3.95E-07 3.25E-07 5.32E-07 2.10E+00 3.96E-07 3.25E-07 5.35E-07 2.20E+00 3.96E-07 3.25E-07 5.36E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.18E-07 2.86E-06 5.39E-07 -2.10E+00 4.06E-07 1.99E-06 5.39E-07 -2.00E+00 4.01E-07 1.35E-06 5.39E-07 -1.90E+00 3.99E-07 9.22E-07 5.39E-07 -1.80E+00 3.98E-07 6.54E-07 5.39E-07 -1.70E+00 3.97E-07 5.00E-07 5.39E-07 -1.60E+00 3.97E-07 4.17E-07 5.39E-07 -1.50E+00 3.97E-07 3.72E-07 5.39E-07 -1.40E+00 3.97E-07 3.50E-07 5.39E-07 -1.30E+00 3.97E-07 3.38E-07 5.38E-07 -1.20E+00 3.97E-07 3.32E-07 5.38E-07 -1.10E+00 3.97E-07 3.29E-07 5.38E-07 -1.00E+00 3.96E-07 3.27E-07 5.38E-07 -9.00E-01 3.96E-07 3.26E-07 5.38E-07 -8.00E-01 3.96E-07 3.26E-07 5.38E-07 -7.00E-01 3.96E-07 3.26E-07 5.38E-07 -6.00E-01 3.96E-07 3.25E-07 5.38E-07 -5.00E-01 3.96E-07 3.25E-07 5.38E-07 -4.00E-01 3.96E-07 3.25E-07 5.38E-07 -3.00E-01 3.96E-07 3.25E-07 5.38E-07 -2.00E-01 3.96E-07 3.25E-07 5.38E-07 -1.00E-01 3.96E-07 3.24E-07 5.37E-07 0.00E+00 3.96E-07 3.23E-07 5.37E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1, A2 Vinl = 0.66V Vinh = 1.54V C_comp 5.00pF 5.00pF 5.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -4.01E-01 -4.30E-01 -3.79E-01 -2.10E+00 -3.70E-01 -4.00E-01 -3.48E-01 -2.00E+00 -3.40E-01 -3.70E-01 -3.18E-01 -1.90E+00 -3.09E-01 -3.39E-01 -2.87E-01 -1.80E+00 -2.79E-01 -3.09E-01 -2.56E-01 -1.70E+00 -2.49E-01 -2.79E-01 -2.26E-01 -1.60E+00 -2.19E-01 -2.49E-01 -1.95E-01 -1.50E+00 -1.89E-01 -2.19E-01 -1.65E-01 -1.40E+00 -1.59E-01 -1.89E-01 -1.35E-01 -1.30E+00 -1.29E-01 -1.60E-01 -1.05E-01 -1.20E+00 -1.00E-01 -1.31E-01 -7.63E-02 -1.10E+00 -7.20E-02 -1.03E-01 -4.81E-02 -1.00E+00 -4.49E-02 -7.48E-02 -2.21E-02 -9.00E-01 -2.05E-02 -4.84E-02 -3.51E-03 -8.00E-01 -3.91E-03 -2.47E-02 -6.31E-05 -7.50E-01 -9.33E-04 -1.48E-02 -7.06E-06 -7.00E-01 -1.74E-04 -7.22E-03 -1.13E-06 -6.50E-01 -3.04E-05 -2.68E-03 -4.84E-07 -6.00E-01 -5.44E-06 -7.87E-04 -3.84E-07 -5.50E-01 -1.15E-06 -2.06E-04 -3.42E-07 -5.00E-01 -3.98E-07 -5.19E-05 -3.06E-07 -4.50E-01 -2.47E-07 -1.30E-05 -2.72E-07 -4.00E-01 -1.99E-07 -3.35E-06 -2.39E-07 -3.50E-01 -1.69E-07 -9.36E-07 -2.06E-07 -3.00E-01 -1.42E-07 -3.19E-07 -1.75E-07 -2.50E-01 -1.17E-07 -1.50E-07 -1.44E-07 -2.00E-01 -9.19E-08 -9.19E-08 -1.13E-07 -1.50E-01 -6.79E-08 -6.20E-08 -8.38E-08 -1.00E-01 -4.46E-08 -3.95E-08 -5.50E-08 -5.00E-02 -2.20E-08 -1.92E-08 -2.71E-08 0.00E+00 4.53E-26 3.84E-26 3.85E-26 1.00E-01 4.18E-08 3.63E-08 5.18E-08 2.00E-01 8.10E-08 7.02E-08 1.01E-07 3.00E-01 1.18E-07 1.02E-07 1.46E-07 4.00E-01 1.52E-07 1.31E-07 1.89E-07 5.00E-01 1.83E-07 1.58E-07 2.29E-07 6.00E-01 2.12E-07 1.83E-07 2.67E-07 7.00E-01 2.39E-07 2.06E-07 3.01E-07 8.00E-01 2.64E-07 2.26E-07 3.33E-07 9.00E-01 2.86E-07 2.45E-07 3.63E-07 1.00E+00 3.06E-07 2.61E-07 3.90E-07 1.10E+00 3.24E-07 2.76E-07 4.14E-07 1.20E+00 3.40E-07 2.88E-07 4.36E-07 1.30E+00 3.53E-07 2.99E-07 4.56E-07 1.40E+00 3.65E-07 3.08E-07 4.73E-07 1.50E+00 3.75E-07 3.14E-07 4.89E-07 1.60E+00 3.82E-07 3.19E-07 5.01E-07 1.70E+00 3.88E-07 3.23E-07 5.12E-07 1.80E+00 3.92E-07 3.24E-07 5.21E-07 1.90E+00 3.94E-07 3.25E-07 5.27E-07 2.00E+00 3.95E-07 3.25E-07 5.32E-07 2.10E+00 3.96E-07 3.25E-07 5.35E-07 2.20E+00 3.96E-07 3.25E-07 5.36E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 3.97E-07 3.26E-07 5.39E-07 -2.10E+00 3.97E-07 3.26E-07 5.39E-07 -2.00E+00 3.97E-07 3.26E-07 5.39E-07 -1.90E+00 3.97E-07 3.26E-07 5.39E-07 -1.80E+00 3.97E-07 3.26E-07 5.39E-07 -1.70E+00 3.97E-07 3.26E-07 5.39E-07 -1.60E+00 3.97E-07 3.26E-07 5.39E-07 -1.50E+00 3.97E-07 3.26E-07 5.39E-07 -1.40E+00 3.97E-07 3.26E-07 5.38E-07 -1.30E+00 3.97E-07 3.26E-07 5.38E-07 -1.20E+00 3.97E-07 3.26E-07 5.38E-07 -1.10E+00 3.97E-07 3.26E-07 5.38E-07 -1.00E+00 3.96E-07 3.25E-07 5.38E-07 -9.00E-01 3.96E-07 3.25E-07 5.38E-07 -8.00E-01 3.96E-07 3.25E-07 5.38E-07 -7.00E-01 3.96E-07 3.25E-07 5.38E-07 -6.00E-01 3.96E-07 3.25E-07 5.38E-07 -5.00E-01 3.96E-07 3.25E-07 5.38E-07 -4.00E-01 3.96E-07 3.25E-07 5.38E-07 -3.00E-01 3.96E-07 3.25E-07 5.38E-07 -2.00E-01 3.96E-07 3.25E-07 5.37E-07 -1.00E-01 3.96E-07 3.24E-07 5.37E-07 0.00E+00 3.96E-07 3.23E-07 5.37E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** [Model] InputModel3 Model_type Input | Model for pin SCL Vinl = 0.66V Vinh = 1.54V C_comp 5.00pF 5.00pF 5.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -2.97E-01 -3.64E-01 -2.54E-01 -2.10E+00 -2.74E-01 -3.38E-01 -2.33E-01 -2.00E+00 -2.52E-01 -3.13E-01 -2.13E-01 -1.90E+00 -2.30E-01 -2.88E-01 -1.93E-01 -1.80E+00 -2.08E-01 -2.63E-01 -1.72E-01 -1.70E+00 -1.86E-01 -2.37E-01 -1.52E-01 -1.60E+00 -1.64E-01 -2.12E-01 -1.32E-01 -1.50E+00 -1.42E-01 -1.87E-01 -1.12E-01 -1.40E+00 -1.20E-01 -1.63E-01 -9.25E-02 -1.30E+00 -9.84E-02 -1.38E-01 -7.28E-02 -1.20E+00 -7.71E-02 -1.14E-01 -5.35E-02 -1.10E+00 -5.63E-02 -9.00E-02 -3.48E-02 -1.00E+00 -3.63E-02 -6.67E-02 -1.73E-02 -9.00E-01 -1.80E-02 -4.44E-02 -3.63E-03 -8.00E-01 -4.30E-03 -2.40E-02 -8.25E-05 -7.50E-01 -1.18E-03 -1.52E-02 -8.55E-06 -7.00E-01 -2.29E-04 -8.05E-03 -8.73E-07 -6.50E-01 -3.96E-05 -3.29E-03 -8.90E-08 -6.00E-01 -6.67E-06 -1.03E-03 -9.08E-09 -5.50E-01 -1.12E-06 -2.73E-04 -9.26E-10 -5.00E-01 -1.88E-07 -6.84E-05 -9.49E-11 -4.50E-01 -3.15E-08 -1.68E-05 -1.01E-11 -4.00E-01 -5.28E-09 -4.12E-06 -1.38E-12 -3.50E-01 -8.86E-10 -1.01E-06 -4.51E-13 -3.00E-01 -1.49E-10 -2.47E-07 -3.09E-13 -2.50E-01 -2.52E-11 -6.04E-08 -2.52E-13 -2.00E-01 -4.38E-12 -1.47E-08 -2.03E-13 -1.50E-01 -8.48E-13 -3.56E-09 -1.49E-13 -1.00E-01 -2.14E-13 -8.32E-10 -9.95E-14 -5.00E-02 -6.64E-14 -1.64E-10 -4.97E-14 0.00E+00 0.00E+00 4.27E-27 0.00E+00 1.00E-01 1.90E-10 1.90E-10 9.99E-14 2.00E-01 3.81E-10 3.81E-10 2.00E-13 3.00E-01 5.71E-10 5.71E-10 3.00E-13 4.00E-01 7.62E-10 7.62E-10 4.00E-13 5.00E-01 9.52E-10 9.52E-10 5.00E-13 6.00E-01 1.14E-09 1.14E-09 6.00E-13 7.00E-01 1.33E-09 1.33E-09 7.00E-13 8.00E-01 1.52E-09 1.52E-09 7.99E-13 9.00E-01 1.71E-09 1.71E-09 8.99E-13 1.00E+00 1.90E-09 1.90E-09 9.99E-13 1.10E+00 2.10E-09 2.10E-09 1.10E-12 1.20E+00 2.29E-09 2.29E-09 1.20E-12 1.30E+00 2.48E-09 2.48E-09 1.30E-12 1.40E+00 2.67E-09 2.67E-09 1.40E-12 1.50E+00 2.86E-09 2.86E-09 1.50E-12 1.60E+00 3.05E-09 3.05E-09 1.60E-12 1.70E+00 3.24E-09 3.24E-09 1.70E-12 1.80E+00 3.43E-09 3.43E-09 1.80E-12 1.90E+00 3.62E-09 3.62E-09 1.90E-12 2.00E+00 3.81E-09 3.81E-09 2.00E-12 2.10E+00 4.00E-09 4.00E-09 2.10E-12 2.20E+00 4.19E-09 4.19E-09 2.20E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 8.37E-09 7.42E-09 4.90E-12 -2.10E+00 8.18E-09 7.23E-09 4.80E-12 -2.00E+00 7.99E-09 7.04E-09 4.70E-12 -1.90E+00 7.80E-09 6.85E-09 4.60E-12 -1.80E+00 7.61E-09 6.66E-09 4.50E-12 -1.70E+00 7.42E-09 6.47E-09 4.40E-12 -1.60E+00 7.23E-09 6.28E-09 4.30E-12 -1.50E+00 7.04E-09 6.09E-09 4.20E-12 -1.40E+00 6.85E-09 5.90E-09 4.10E-12 -1.30E+00 6.66E-09 5.71E-09 4.00E-12 -1.20E+00 6.47E-09 5.52E-09 3.90E-12 -1.10E+00 6.28E-09 5.33E-09 3.80E-12 -1.00E+00 6.09E-09 5.14E-09 3.70E-12 -9.00E-01 5.90E-09 4.95E-09 3.60E-12 -8.00E-01 5.71E-09 4.76E-09 3.50E-12 -7.00E-01 5.52E-09 4.57E-09 3.40E-12 -6.00E-01 5.33E-09 4.38E-09 3.30E-12 -5.00E-01 5.14E-09 4.19E-09 3.20E-12 -4.00E-01 4.95E-09 4.00E-09 3.10E-12 -3.00E-01 4.76E-09 3.81E-09 3.00E-12 -2.00E-01 4.57E-09 3.62E-09 2.90E-12 -1.00E-01 4.38E-09 3.43E-09 2.80E-12 0.00E+00 4.19E-09 3.24E-09 2.70E-12 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin WP Vinl = 0.66V Vinh = 1.54V C_comp 5.00pF 5.00pF 5.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -2.61E-01 -2.80E-01 -2.46E-01 -2.10E+00 -2.41E-01 -2.61E-01 -2.27E-01 -2.00E+00 -2.21E-01 -2.41E-01 -2.07E-01 -1.90E+00 -2.02E-01 -2.22E-01 -1.87E-01 -1.80E+00 -1.82E-01 -2.02E-01 -1.67E-01 -1.70E+00 -1.63E-01 -1.83E-01 -1.48E-01 -1.60E+00 -1.44E-01 -1.64E-01 -1.28E-01 -1.50E+00 -1.24E-01 -1.45E-01 -1.09E-01 -1.40E+00 -1.05E-01 -1.26E-01 -8.96E-02 -1.30E+00 -8.64E-02 -1.07E-01 -7.05E-02 -1.20E+00 -6.77E-02 -8.82E-02 -5.17E-02 -1.10E+00 -4.94E-02 -6.99E-02 -3.34E-02 -1.00E+00 -3.18E-02 -5.19E-02 -1.64E-02 -9.00E-01 -1.57E-02 -3.48E-02 -3.39E-03 -8.00E-01 -3.78E-03 -1.90E-02 -1.67E-04 -7.50E-01 -1.07E-03 -1.22E-02 -9.75E-05 -7.00E-01 -2.48E-04 -6.59E-03 -8.48E-05 -6.50E-01 -8.19E-05 -2.77E-03 -7.81E-05 -6.00E-01 -4.99E-05 -9.01E-04 -7.20E-05 -5.50E-01 -4.14E-05 -2.60E-04 -6.59E-05 -5.00E-01 -3.68E-05 -8.24E-05 -5.98E-05 -4.50E-01 -3.29E-05 -3.58E-05 -5.37E-05 -4.00E-01 -2.92E-05 -2.24E-05 -4.76E-05 -3.50E-01 -2.54E-05 -1.73E-05 -4.15E-05 -3.00E-01 -2.17E-05 -1.43E-05 -3.55E-05 -2.50E-01 -1.80E-05 -1.17E-05 -2.95E-05 -2.00E-01 -1.43E-05 -9.29E-06 -2.35E-05 -1.50E-01 -1.07E-05 -6.92E-06 -1.75E-05 -1.00E-01 -7.09E-06 -4.59E-06 -1.16E-05 -5.00E-02 -3.52E-06 -2.28E-06 -5.78E-06 0.00E+00 -2.39E-25 -9.28E-24 9.97E-26 1.00E-01 6.97E-06 5.59E-06 1.11E-05 2.00E-01 1.35E-05 1.10E-05 2.16E-05 3.00E-01 1.96E-05 1.62E-05 3.14E-05 4.00E-01 2.55E-05 2.11E-05 4.05E-05 5.00E-01 3.10E-05 2.58E-05 4.90E-05 6.00E-01 3.61E-05 3.03E-05 5.68E-05 7.00E-01 4.10E-05 3.45E-05 6.39E-05 8.00E-01 4.55E-05 3.85E-05 7.05E-05 9.00E-01 4.96E-05 4.22E-05 7.64E-05 1.00E+00 5.34E-05 3.70E-07 8.17E-05 1.10E+00 5.68E-05 3.91E-07 8.64E-05 1.20E+00 5.98E-05 4.09E-07 9.04E-05 1.30E+00 5.39E-07 4.25E-07 9.39E-05 1.40E+00 5.50E-07 4.39E-07 9.67E-05 1.50E+00 5.60E-07 4.51E-07 9.89E-05 1.60E+00 5.67E-07 4.61E-07 6.46E-07 1.70E+00 5.71E-07 4.69E-07 6.53E-07 1.80E+00 5.74E-07 4.75E-07 6.58E-07 1.90E+00 5.75E-07 4.80E-07 6.59E-07 2.00E+00 5.76E-07 4.83E-07 6.60E-07 2.10E+00 5.76E-07 4.85E-07 6.61E-07 2.20E+00 5.76E-07 4.87E-07 6.61E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 5.90E-07 1.47E-06 6.65E-07 -2.10E+00 5.83E-07 1.11E-06 6.64E-07 -2.00E+00 5.80E-07 8.58E-07 6.64E-07 -1.90E+00 5.79E-07 6.95E-07 6.64E-07 -1.80E+00 5.78E-07 5.98E-07 6.64E-07 -1.70E+00 5.77E-07 5.43E-07 6.64E-07 -1.60E+00 5.77E-07 5.15E-07 6.64E-07 -1.50E+00 5.77E-07 5.01E-07 6.64E-07 -1.40E+00 5.77E-07 4.94E-07 6.63E-07 -1.30E+00 5.77E-07 4.91E-07 6.63E-07 -1.20E+00 5.77E-07 4.89E-07 6.63E-07 -1.10E+00 5.77E-07 4.89E-07 6.63E-07 -1.00E+00 5.77E-07 4.88E-07 6.63E-07 -9.00E-01 5.77E-07 4.88E-07 6.63E-07 -8.00E-01 5.77E-07 4.88E-07 6.63E-07 -7.00E-01 5.77E-07 4.87E-07 6.62E-07 -6.00E-01 5.76E-07 4.87E-07 6.62E-07 -5.00E-01 5.76E-07 4.87E-07 6.62E-07 -4.00E-01 5.76E-07 4.85E-07 6.62E-07 -3.00E-01 5.76E-07 4.83E-07 6.62E-07 -2.00E-01 5.76E-07 4.80E-07 6.62E-07 -1.00E-01 5.76E-07 4.75E-07 6.62E-07 0.00E+00 5.76E-07 4.69E-07 6.61E-07 | | End [Model] InputModel4 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.66V Vinh = 1.54V C_comp 5.00pF 5.00pF 5.00pF [Voltage Range] 2.2V 1.7V 2.7V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -2.20E+00 -3.68E-04 -1.70E-04 -5.18E-04 -2.10E+00 -4.03E-04 -1.85E-04 -5.72E-04 -2.00E+00 -4.46E-04 -2.04E-04 -6.38E-04 -1.90E+00 -4.99E-04 -2.25E-04 -7.20E-04 -1.80E+00 -5.66E-04 -2.52E-04 -8.26E-04 -1.70E+00 -6.52E-04 -2.86E-04 -9.68E-04 -1.60E+00 -7.68E-04 -3.30E-04 -1.16E-03 -1.50E+00 -9.30E-04 -3.88E-04 -1.45E-03 -1.40E+00 -1.17E-03 -4.69E-04 -1.91E-03 -1.30E+00 -1.55E-03 -5.88E-04 -2.73E-03 -1.20E+00 -2.22E-03 -7.72E-04 -4.37E-03 -1.10E+00 -3.46E-03 -1.08E-03 -7.66E-03 -1.00E+00 -5.40E-03 -1.59E-03 -1.12E-02 -9.50E-01 -6.30E-03 -1.94E-03 -1.24E-02 -9.00E-01 -6.96E-03 -2.32E-03 -1.40E-02 -8.50E-01 -7.47E-03 -2.65E-03 -1.63E-02 -8.00E-01 -8.07E-03 -2.89E-03 -1.77E-02 -7.50E-01 -8.92E-03 -3.07E-03 -1.73E-02 -7.00E-01 -9.74E-03 -3.23E-03 -1.64E-02 -6.50E-01 -9.85E-03 -3.42E-03 -1.53E-02 -6.00E-01 -9.39E-03 -3.66E-03 -1.42E-02 -5.50E-01 -8.70E-03 -3.85E-03 -1.31E-02 -5.00E-01 -7.94E-03 -3.84E-03 -1.19E-02 -4.50E-01 -7.15E-03 -3.63E-03 -1.08E-02 -4.00E-01 -6.36E-03 -3.29E-03 -9.63E-03 -3.50E-01 -5.55E-03 -2.90E-03 -8.46E-03 -3.00E-01 -4.75E-03 -2.47E-03 -7.28E-03 -2.50E-01 -3.94E-03 -2.03E-03 -6.09E-03 -2.00E-01 -3.14E-03 -1.59E-03 -4.89E-03 -1.50E-01 -2.34E-03 -1.17E-03 -3.68E-03 -1.00E-01 -1.55E-03 -7.57E-04 -2.46E-03 -5.00E-02 -7.68E-04 -3.66E-04 -1.23E-03 0.00E+00 8.05E-13 3.59E-12 2.25E-13 1.00E-01 1.43E-03 6.46E-04 2.34E-03 2.00E-01 2.69E-03 1.18E-03 4.45E-03 3.00E-01 3.79E-03 1.60E-03 6.34E-03 4.00E-01 4.73E-03 1.92E-03 8.02E-03 5.00E-01 5.53E-03 2.13E-03 9.50E-03 6.00E-01 6.18E-03 2.26E-03 1.08E-02 7.00E-01 6.70E-03 2.33E-03 1.19E-02 8.00E-01 7.10E-03 2.39E-03 1.29E-02 9.00E-01 7.38E-03 2.44E-03 1.36E-02 1.00E+00 7.59E-03 2.49E-03 1.43E-02 1.20E+00 7.89E-03 2.57E-03 1.50E-02 1.40E+00 8.11E-03 2.64E-03 1.54E-02 1.60E+00 8.27E-03 2.70E-03 1.57E-02 1.80E+00 8.40E-03 2.75E-03 1.58E-02 2.00E+00 8.50E-03 2.80E-03 1.60E-02 2.20E+00 8.60E-03 2.84E-03 1.61E-02 2.40E+00 8.68E-03 2.88E-03 1.62E-02 2.60E+00 8.75E-03 2.92E-03 1.62E-02 2.80E+00 8.82E-03 2.96E-03 1.63E-02 3.00E+00 8.88E-03 2.99E-03 1.64E-02 3.20E+00 8.93E-03 3.03E-03 1.64E-02 3.40E+00 8.99E-03 3.06E-03 1.65E-02 3.60E+00 9.04E-03 3.10E-03 1.65E-02 3.80E+00 9.09E-03 3.13E-03 1.66E-02 4.00E+00 9.13E-03 3.16E-03 1.66E-02 4.20E+00 9.18E-03 3.19E-03 1.67E-02 4.40E+00 9.22E-03 3.22E-03 1.67E-02 | [GND_clamp] | -2.20E+00 -6.01E-01 -6.93E-01 -5.38E-01 -2.10E+00 -5.53E-01 -6.41E-01 -4.93E-01 -2.00E+00 -5.04E-01 -5.89E-01 -4.47E-01 -1.90E+00 -4.56E-01 -5.37E-01 -4.02E-01 -1.80E+00 -4.09E-01 -4.85E-01 -3.57E-01 -1.70E+00 -3.61E-01 -4.34E-01 -3.12E-01 -1.60E+00 -3.14E-01 -3.83E-01 -2.67E-01 -1.50E+00 -2.67E-01 -3.33E-01 -2.23E-01 -1.40E+00 -2.21E-01 -2.83E-01 -1.79E-01 -1.30E+00 -1.76E-01 -2.34E-01 -1.37E-01 -1.20E+00 -1.33E-01 -1.87E-01 -9.63E-02 -1.10E+00 -9.31E-02 -1.42E-01 -6.02E-02 -1.00E+00 -5.93E-02 -1.01E-01 -3.20E-02 -9.00E-01 -3.35E-02 -6.76E-02 -1.16E-02 -8.00E-01 -1.40E-02 -4.15E-02 -1.11E-03 -7.00E-01 -2.58E-03 -2.14E-02 -3.77E-05 -6.00E-01 -2.25E-04 -7.13E-03 -2.07E-06 -5.00E-01 -2.21E-05 -1.26E-03 -1.25E-07 -4.00E-01 -2.19E-06 -1.96E-04 -5.90E-09 -3.00E-01 -1.82E-07 -2.95E-05 -2.13E-10 -2.00E-01 -1.12E-08 -3.79E-06 -1.04E-11 -1.00E-01 -4.96E-10 -3.93E-07 -2.50E-12 0.00E+00 3.21E-28 2.00E-19 0.00E+00 1.00E-01 1.85E-11 3.21E-08 2.74E-12 2.00E-01 2.21E-11 3.40E-08 5.49E-12 3.00E-01 2.56E-11 3.56E-08 8.24E-12 4.00E-01 2.86E-11 3.72E-08 1.10E-11 5.00E-01 3.21E-11 3.87E-08 1.38E-11 6.00E-01 3.56E-11 4.02E-08 1.65E-11 7.00E-01 3.89E-11 4.16E-08 1.92E-11 8.00E-01 4.23E-11 4.31E-08 2.19E-11 9.00E-01 4.56E-11 4.46E-08 2.48E-11 1.00E+00 4.88E-11 4.62E-08 2.75E-11 1.10E+00 5.21E-11 4.76E-08 3.02E-11 1.20E+00 5.50E-11 4.92E-08 3.30E-11 1.30E+00 5.84E-11 5.08E-08 3.57E-11 1.40E+00 6.16E-11 5.25E-08 3.84E-11 1.50E+00 6.46E-11 5.41E-08 4.14E-11 1.60E+00 6.75E-11 5.57E-08 4.39E-11 1.70E+00 7.07E-11 5.75E-08 4.66E-11 1.80E+00 7.37E-11 5.92E-08 4.96E-11 1.90E+00 7.66E-11 6.10E-08 5.21E-11 2.00E+00 7.96E-11 6.29E-08 5.50E-11 2.10E+00 8.23E-11 6.48E-08 5.82E-11 2.20E+00 8.55E-11 6.67E-08 6.05E-11 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 2.00E-10 1.07E-07 1.35E-10 -2.10E+00 1.96E-10 1.04E-07 1.32E-10 -2.00E+00 1.94E-10 1.02E-07 1.28E-10 -1.90E+00 1.90E-10 9.89E-08 1.26E-10 -1.80E+00 1.29E-10 9.62E-08 1.24E-10 -1.70E+00 1.27E-10 9.37E-08 1.21E-10 -1.60E+00 1.25E-10 9.11E-08 1.18E-10 -1.50E+00 1.23E-10 8.86E-08 1.16E-10 -1.40E+00 1.21E-10 8.63E-08 1.12E-10 -1.30E+00 1.19E-10 8.39E-08 1.10E-10 -1.20E+00 1.16E-10 8.15E-08 1.07E-10 -1.10E+00 1.14E-10 7.93E-08 1.04E-10 -1.00E+00 1.12E-10 7.71E-08 1.01E-10 -9.00E-01 1.09E-10 7.48E-08 9.91E-11 -8.00E-01 1.07E-10 7.28E-08 9.64E-11 -7.00E-01 1.04E-10 7.07E-08 9.32E-11 -6.00E-01 1.02E-10 6.87E-08 9.09E-11 -5.00E-01 9.87E-11 6.67E-08 8.78E-11 -4.00E-01 9.64E-11 6.48E-08 8.50E-11 -3.00E-01 9.37E-11 6.29E-08 8.28E-11 -2.00E-01 9.05E-11 6.10E-08 7.96E-11 -1.00E-01 8.82E-11 5.92E-08 7.69E-11 0.00E+00 8.55E-11 5.75E-08 7.46E-11 | | [Ramp] | variable typ min max dV/dt_f 1.67v/83.6ns 1.46v/106ns 1.86v/65ns dV/dt_r 1.68v/182ns 1.52v/254ns 1.87v/121ns R_load = 1k | [Falling Waveform] R_fixture = 1k V_fixture = 2.2V V_fixture_min = 1.7V V_fixture_max = 2.7V |time V(typ) V(min) V(max) | 0 2.20E+00 1.70E+00 2.70E+00 5.00E-09 2.20E+00 1.70E+00 2.70E+00 1.00E-08 2.20E+00 1.70E+00 2.70E+00 1.50E-08 2.20E+00 1.70E+00 2.70E+00 2.00E-08 2.20E+00 1.70E+00 2.70E+00 2.50E-08 2.20E+00 1.70E+00 2.70E+00 3.00E-08 2.20E+00 1.70E+00 2.70E+00 3.50E-08 2.20E+00 1.70E+00 2.70E+00 4.00E-08 2.20E+00 1.70E+00 2.70E+00 4.50E-08 2.20E+00 1.70E+00 2.70E+00 5.00E-08 2.20E+00 1.70E+00 2.69E+00 5.50E-08 2.19E+00 1.70E+00 2.67E+00 6.00E-08 2.18E+00 1.70E+00 2.65E+00 6.50E-08 2.17E+00 1.70E+00 2.60E+00 7.00E-08 2.15E+00 1.69E+00 2.54E+00 7.50E-08 2.11E+00 1.69E+00 2.47E+00 8.00E-08 2.08E+00 1.68E+00 2.38E+00 8.50E-08 2.03E+00 1.67E+00 2.28E+00 9.00E-08 1.98E+00 1.65E+00 2.16E+00 9.50E-08 1.92E+00 1.64E+00 2.04E+00 1.00E-07 1.85E+00 1.62E+00 1.91E+00 1.05E-07 1.78E+00 1.60E+00 1.77E+00 1.10E-07 1.71E+00 1.57E+00 1.63E+00 1.15E-07 1.63E+00 1.55E+00 1.48E+00 1.20E-07 1.55E+00 1.52E+00 1.33E+00 1.25E-07 1.47E+00 1.49E+00 1.18E+00 1.30E-07 1.39E+00 1.46E+00 1.02E+00 1.35E-07 1.30E+00 1.43E+00 8.71E-01 1.40E-07 1.21E+00 1.39E+00 7.24E-01 1.45E-07 1.13E+00 1.36E+00 5.84E-01 1.50E-07 1.04E+00 1.32E+00 4.60E-01 1.55E-07 9.55E-01 1.29E+00 3.59E-01 1.60E-07 8.71E-01 1.25E+00 2.85E-01 1.65E-07 7.89E-01 1.22E+00 2.34E-01 1.70E-07 7.10E-01 1.18E+00 2.02E-01 1.75E-07 6.34E-01 1.15E+00 1.82E-01 1.80E-07 5.62E-01 1.11E+00 1.69E-01 1.85E-07 4.95E-01 1.07E+00 1.61E-01 1.90E-07 4.36E-01 1.04E+00 1.56E-01 1.95E-07 3.86E-01 1.00E+00 1.52E-01 2.00E-07 3.44E-01 9.69E-01 1.49E-01 2.05E-07 3.11E-01 9.35E-01 1.47E-01 2.10E-07 2.84E-01 9.02E-01 1.45E-01 2.15E-07 2.64E-01 8.70E-01 1.43E-01 2.20E-07 2.48E-01 8.38E-01 1.41E-01 2.25E-07 2.36E-01 8.07E-01 1.40E-01 2.30E-07 2.27E-01 7.77E-01 1.39E-01 2.35E-07 2.20E-01 7.47E-01 1.37E-01 2.40E-07 2.14E-01 7.19E-01 1.36E-01 2.45E-07 2.10E-01 6.91E-01 1.35E-01 2.50E-07 2.06E-01 6.64E-01 1.34E-01 2.55E-07 2.04E-01 6.39E-01 1.33E-01 2.60E-07 2.01E-01 6.14E-01 1.33E-01 2.65E-07 1.99E-01 5.90E-01 1.32E-01 2.70E-07 1.97E-01 5.66E-01 1.31E-01 2.75E-07 1.96E-01 5.44E-01 1.30E-01 2.80E-07 1.94E-01 5.23E-01 1.30E-01 2.85E-07 1.93E-01 5.03E-01 1.29E-01 2.90E-07 1.92E-01 4.84E-01 1.29E-01 2.95E-07 1.91E-01 4.66E-01 1.28E-01 3.00E-07 1.90E-01 4.50E-01 1.28E-01 3.05E-07 1.89E-01 4.35E-01 1.27E-01 3.10E-07 1.88E-01 4.21E-01 1.27E-01 3.15E-07 1.87E-01 4.08E-01 1.26E-01 3.20E-07 1.87E-01 3.97E-01 1.26E-01 3.25E-07 1.86E-01 3.87E-01 1.26E-01 3.30E-07 1.86E-01 3.77E-01 1.25E-01 3.35E-07 1.85E-01 3.69E-01 1.25E-01 3.40E-07 1.84E-01 3.61E-01 1.25E-01 3.45E-07 1.84E-01 3.55E-01 1.24E-01 3.50E-07 1.84E-01 3.49E-01 1.24E-01 3.55E-07 1.83E-01 3.43E-01 1.24E-01 3.60E-07 1.83E-01 3.39E-01 1.24E-01 3.65E-07 1.82E-01 3.34E-01 1.23E-01 3.70E-07 1.82E-01 3.31E-01 1.23E-01 3.75E-07 1.82E-01 3.27E-01 1.23E-01 3.80E-07 1.81E-01 3.24E-01 1.23E-01 3.85E-07 1.81E-01 3.21E-01 1.23E-01 3.90E-07 1.81E-01 3.19E-01 1.22E-01 3.95E-07 1.81E-01 3.17E-01 1.22E-01 4.00E-07 1.80E-01 3.15E-01 1.22E-01 4.05E-07 1.80E-01 3.13E-01 1.22E-01 4.10E-07 1.80E-01 3.12E-01 1.22E-01 4.15E-07 1.80E-01 3.10E-01 1.22E-01 4.20E-07 1.80E-01 3.09E-01 1.22E-01 4.25E-07 1.79E-01 3.08E-01 1.21E-01 4.30E-07 1.79E-01 3.07E-01 1.21E-01 4.35E-07 1.79E-01 3.06E-01 1.21E-01 4.40E-07 1.79E-01 3.05E-01 1.21E-01 4.45E-07 1.79E-01 3.04E-01 1.21E-01 4.50E-07 1.79E-01 3.03E-01 1.21E-01 4.55E-07 1.79E-01 3.03E-01 1.21E-01 4.60E-07 1.78E-01 3.02E-01 1.21E-01 4.65E-07 1.78E-01 3.01E-01 1.21E-01 4.70E-07 1.78E-01 3.01E-01 1.20E-01 4.75E-07 1.78E-01 3.00E-01 1.20E-01 4.80E-07 1.78E-01 3.00E-01 1.20E-01 4.85E-07 1.78E-01 2.99E-01 1.20E-01 4.90E-07 1.78E-01 2.99E-01 1.20E-01 | [Rising Waveform] R_fixture = 1k V_fixture = 2.2V V_fixture_min = 1.7V V_fixture_max = 2.7V |time V(typ) V(min) V(max) | 0.00 1.82E-01 2.07E-01 1.86E-01 1.00E-08 3.12E-01 2.74E-01 4.29E-01 2.00E-08 4.66E-01 3.58E-01 7.02E-01 3.00E-08 6.08E-01 4.36E-01 9.42E-01 4.00E-08 7.38E-01 5.10E-01 1.15E+00 5.00E-08 8.57E-01 5.80E-01 1.34E+00 6.00E-08 9.67E-01 6.46E-01 1.50E+00 7.00E-08 1.07E+00 7.08E-01 1.65E+00 8.00E-08 1.16E+00 7.66E-01 1.77E+00 9.00E-08 1.25E+00 8.21E-01 1.88E+00 1.00E-07 1.32E+00 8.73E-01 1.98E+00 1.10E-07 1.40E+00 9.21E-01 2.07E+00 1.20E-07 1.46E+00 9.67E-01 2.14E+00 1.30E-07 1.52E+00 1.01E+00 2.21E+00 1.40E-07 1.58E+00 1.05E+00 2.27E+00 1.50E-07 1.63E+00 1.09E+00 2.32E+00 1.60E-07 1.67E+00 1.12E+00 2.37E+00 1.70E-07 1.72E+00 1.16E+00 2.41E+00 1.80E-07 1.76E+00 1.19E+00 2.44E+00 1.90E-07 1.79E+00 1.22E+00 2.47E+00 2.00E-07 1.83E+00 1.25E+00 2.50E+00 2.10E-07 1.86E+00 1.27E+00 2.52E+00 2.20E-07 1.89E+00 1.30E+00 2.55E+00 2.30E-07 1.91E+00 1.32E+00 2.56E+00 2.40E-07 1.93E+00 1.35E+00 2.58E+00 2.50E-07 1.96E+00 1.37E+00 2.59E+00 2.60E-07 1.98E+00 1.39E+00 2.61E+00 2.70E-07 1.99E+00 1.40E+00 2.62E+00 2.80E-07 2.01E+00 1.42E+00 2.63E+00 2.90E-07 2.03E+00 1.44E+00 2.64E+00 3.00E-07 2.04E+00 1.45E+00 2.64E+00 3.10E-07 2.05E+00 1.47E+00 2.65E+00 3.20E-07 2.07E+00 1.48E+00 2.66E+00 3.30E-07 2.08E+00 1.49E+00 2.66E+00 3.40E-07 2.09E+00 1.51E+00 2.67E+00 3.50E-07 2.10E+00 1.52E+00 2.67E+00 3.60E-07 2.10E+00 1.53E+00 2.67E+00 3.70E-07 2.11E+00 1.54E+00 2.68E+00 3.80E-07 2.12E+00 1.55E+00 2.68E+00 3.90E-07 2.13E+00 1.56E+00 2.68E+00 4.00E-07 2.13E+00 1.57E+00 2.68E+00 4.10E-07 2.14E+00 1.57E+00 2.69E+00 4.20E-07 2.14E+00 1.58E+00 2.69E+00 4.30E-07 2.15E+00 1.59E+00 2.69E+00 4.40E-07 2.15E+00 1.59E+00 2.69E+00 4.50E-07 2.16E+00 1.60E+00 2.69E+00 4.60E-07 2.16E+00 1.61E+00 2.69E+00 4.70E-07 2.16E+00 1.61E+00 2.69E+00 4.80E-07 2.17E+00 1.62E+00 2.69E+00 4.90E-07 2.17E+00 1.62E+00 2.70E+00 5.00E-07 2.17E+00 1.63E+00 2.70E+00 5.10E-07 2.17E+00 1.63E+00 2.70E+00 5.20E-07 2.18E+00 1.63E+00 2.70E+00 5.30E-07 2.18E+00 1.64E+00 2.70E+00 5.40E-07 2.18E+00 1.64E+00 2.70E+00 5.50E-07 2.18E+00 1.65E+00 2.70E+00 5.60E-07 2.18E+00 1.65E+00 2.70E+00 5.70E-07 2.18E+00 1.65E+00 2.70E+00 5.80E-07 2.19E+00 1.65E+00 2.70E+00 5.90E-07 2.19E+00 1.66E+00 2.70E+00 6.00E-07 2.19E+00 1.66E+00 2.70E+00 6.10E-07 2.19E+00 1.66E+00 2.70E+00 6.20E-07 2.19E+00 1.66E+00 2.70E+00 6.30E-07 2.19E+00 1.67E+00 2.70E+00 6.40E-07 2.19E+00 1.67E+00 2.70E+00 6.50E-07 2.19E+00 1.67E+00 2.70E+00 6.60E-07 2.19E+00 1.67E+00 2.70E+00 6.70E-07 2.19E+00 1.67E+00 2.70E+00 6.80E-07 2.19E+00 1.68E+00 2.70E+00 6.90E-07 2.19E+00 1.68E+00 2.70E+00 7.00E-07 2.19E+00 1.68E+00 2.70E+00 | | | End [Model] IOModel | | End [Component] 2K I2C EEPROM @2.2V | [End]