.SUBCKT Xbsp52t1g 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 30, 11 * MODEL FORMAT: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=14.8985 D1 3 1 dmodel R1 2 4 1e+09 R2 4 3 1e+09 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=9.98823 N=0.999711 XTI=2.99971 +CJO=0.1 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=2.65544e-12 BF=388.191 NF=1.13044 VAF=7.1674 +IKF=0.00525443 ISE=3.76011e-11 NE=1.89488 BR=0.0999983 +NR=0.999654 VAR=71.6588 IKR=0.0520106 ISC=1.00114e-13 +NC=1.55239 RB=9.98871 IRB=0.199723 RBM=0.9988 +RE=0.133551 RC=3.38945 XTB=5e-15 XTI=0.81482 EG=0.738004 +CJE=2.73368e-11 VJE=0.394265 MJE=0.28776 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.70604e-11 +VJC=0.601043 MJC=0.299104 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=2.65544e-12 BF=388.191 NF=1.13044 VAF=7.1674 +IKF=0.00525443 ISE=3.76011e-11 NE=1.89488 BR=0.0999983 +NR=0.999654 VAR=71.6588 IKR=0.0520106 ISC=1.00114e-13 +NC=1.55239 RB=9.98871 IRB=0.199723 RBM=0.9988 +RE=0.133551 RC=3.38945 XTB=5e-15 XTI=0.81482 EG=0.738004 +CJE=2.73368e-11 VJE=0.394265 MJE=0.28776 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.601043 MJC=0.299104 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS bsp52t1g