.SUBCKT X2n7002k 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 17, 12 * MODEL FORMAT: SPICE2 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.36291 LAMBDA=9.86847e-05 KP=0.346036 +CGSO=2.29085e-07 CGDO=2.13989e-08 RS 8 3 0.0899062 D1 3 1 MD .MODEL MD D IS=2.27815e-10 RS=0.124197 N=1.40709 BV=72 +IBV=0.00025 EG=1.10545 XTI=2.99988 TT=0 +CJO=9.30053e-12 VJ=0.54023 M=0.408915 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.939973 RG 2 7 5.96489 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=5.5188e-12 VJ=0.5 M=0.875075 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.40053 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.36831e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.40053 .ENDS 2n7002k