Products

Products & Product Services

Latest Products and Product Recommendations

Recently Viewed

Bipolar Power Transistor, NPN, 10 A, 60 V, 75 Watt

250 mW; Zener Diode Voltage Regulator

225 mW; 5% Zener Diode Voltage Regulator

Power Factor Controller (PFC), Continuous Conduction Mode, Fixed Frequency, Compact

Operational Amplifier, 3MHz, Low power, CMOS Op-Amp

Triac Driver Output Optocoupler, 6-Pin DIP 400V Zero Crossing

Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output

Wideband Linear Four-Quadrant Multiplier

LED Driver, 16-Channel, Constant Current

Phase-cut Dimmable Compact LED Direct AC Driver

3.0 A, 80 V PNP Bipolar Power Transistor

MOSFET, N-Channel, 30V, 15mΩ, UDFN

N-Channel PowerTrench<sup>®</sup> MOSFET GreenBridge™ Series of High-Efficiency Bridge Rectifiers 100V, 6A, 110mΩ

NPN Bipolar Transistor

LED Driver, Constant Current Regulator, 20 mA, 45 V

15 A, 60 V NPN Bipolar Power Transistor

LED Driver, 1 A Constant Current with PWM

ESD Protection Diode, Ultra Low Capacitance, Unidirectional

Linear Voltage Regulator, LDO, 750 mA, with Delay and Reset

P-Channel General Purpose Amplifier

Products

Discrete & Power Modules onsemi Products
Discrete & Power Modules
A product portfolio that offers full spectrum of high, medium and low voltage power discrete devices along with advanced power module solutions, including IGBT, MOSFET, SiC, Si/SiC Hybrid, Diode, SiC Diode, and Intelligent Power Modules (IPMs).
Power Management onsemi Products
Power Management
Innovative power management products that enable energy efficient solutions across all applications by providing improved power factor, enhanced active-mode efficiency, and reduced standby-mode power consumptions.
Sensors onsemi Products
Sensors
Providing an expansive portfolio of innovative and industry leading image sensors and image processors and modules to photodetectors (SPAD, SiPM) and much more.
Wireless Connectivity onsemi Products
Wireless Connectivity
Industry’s lowest power Bluetooth® Low Energy (LE) solutions for industrial and automotive applications.
Signal Conditioning & Control onsemi Products
Signal Conditioning & Control
Offering a wide variety of products from amplifiers and comparators to redrivers, microcontrollers, data converters (ADC) and digital potentiometers (POTs).
Motor Control onsemi Products
Motor Control
A product portfolio that offers motor drivers (brushed, brushless, stepper, load & relay) and integrated motor control systems for all your motor control solutions.
Custom & ASSP onsemi Products
Custom & ASSP
Offering innovative SoC, SiP, ASIC, audio/video ASSP and other custom solutions and foundry services across a wide variety of applications in the automotive, industrial, medical, and aerospace & defense markets.
Interfaces onsemi Products
Interfaces
A broad product portfolio of interface technologies that offer lower power consumption, reduced size and ensure the highest performance signal transfer.
Timing, Logic & Memory onsemi Products
Timing, Logic & Memory
Offering an extensive portfolio of products for programmable clocks, clock generation and distribution, standard logic and memory (Flash, EEPROM and SRAM) across various applications.

By Solution

Automotive onsemi Products
Automotive
onsemi provides various solutions, including ADAS, vehicle electrification, vehicle connectivity, and automotive lighting.
Industrial onsemi Products
Industrial
onsemi provides various solutions for industrial power conversion, motor control, and automation.
Cloud onsemi Products
Cloud
Computing and connectivity are key parts of our infrastructure, and every processor, memory bank or wireless base station needs power. As these functions move into the cloud, efficiency and reliability become more and more important.
Mobile onsemi Products
Mobile
onsemi provides a variety of power managemnt and interface solutions mobile applications.