Products

Products & Product Services

Latest Products and Product Recommendations

Recently Viewed

50 mA, 20 V PNP RF Bipolar Junction Transistor

2.0 A, 100 V PNP Darlington Bipolar Power Transistor

NPN Switching Transistor

High Conductance Low Leakage Diode

TinyLogic HS Unbuffered Inverter

LED Driver, 16-Channel, Constant Current

NPN General Purpose Amplifier

3.3 V, 3.0 W Zener Diode Voltage Regulator

Dual Channel Programmable Delay Line with LVPECL Output

IGBT, 650V, 60A, Field Stop

IGBT, 600V, 75A, Field Stop

IGBT, 600V, 40A, 1.9V, TO-247<BR>Field Stop

LDO Regulator, 150 mA, Low Dropout, Low Noise

8-Pin DIP AC Line Monitor Logic Output Optocoupler

Dual P-Channel Power MOSFET, -60V, -2.5A, 137mΩ

LDO Tracking Regulator, 200 mA, 45 V, 75 µA IQ, with Enable

EMI Filter, Upstream Terminator with ESD Protection

Overvoltage Crowbar Sensing Circuit with Adjustable Threshold Voltage

Linear Voltage Regulator, 5 mA, 450 V, Ultra-Low Iq, High PSRR

Buck / Boost / Inverting Regulator, Switching, 1.5 A

Products

Discrete & Power Modules onsemi Products
Discrete & Power Modules
A product portfolio that offers full spectrum of high, medium and low voltage power discrete devices along with advanced power module solutions, including IGBT, MOSFET, SiC, Si/SiC Hybrid, Diode, SiC Diode, and Intelligent Power Modules (IPMs).
Power Management onsemi Products
Power Management
Innovative power management products that enable energy efficient solutions across all applications by providing improved power factor, enhanced active-mode efficiency, and reduced standby-mode power consumptions.
Sensors onsemi Products
Sensors
Providing an expansive portfolio of innovative and industry leading image sensors and image processors and modules to photodetectors (SPAD, SiPM) and much more.
Wireless Connectivity onsemi Products
Wireless Connectivity
Industry’s lowest power Bluetooth® Low Energy (LE) solutions for industrial and automotive applications.
Signal Conditioning & Control onsemi Products
Signal Conditioning & Control
Offering a wide variety of products from amplifiers and comparators to redrivers, microcontrollers, data converters (ADC) and digital potentiometers (POTs).
Motor Control onsemi Products
Motor Control
A product portfolio that offers motor drivers (brushed, brushless, stepper, load & relay) and integrated motor control systems for all your motor control solutions.
Custom & ASSP onsemi Products
Custom & ASSP
Offering innovative SoC, SiP, ASIC, audio/video ASSP and other custom solutions and foundry services across a wide variety of applications in the automotive, industrial, medical, and aerospace & defense markets.
Interfaces onsemi Products
Interfaces
A broad product portfolio of interface technologies that offer lower power consumption, reduced size and ensure the highest performance signal transfer.
Timing, Logic & Memory onsemi Products
Timing, Logic & Memory
Offering an extensive portfolio of products for programmable clocks, clock generation and distribution, standard logic and memory (Flash, EEPROM and SRAM) across various applications.

By Solution

Automotive onsemi Products
Automotive
onsemi provides various solutions, including ADAS, vehicle electrification, vehicle connectivity, and automotive lighting.
Industrial onsemi Products
Industrial
onsemi provides various solutions for industrial power conversion, motor control, and automation.
Cloud onsemi Products
Cloud
Computing and connectivity are key parts of our infrastructure, and every processor, memory bank or wireless base station needs power. As these functions move into the cloud, efficiency and reliability become more and more important.
Mobile onsemi Products
Mobile
onsemi provides a variety of power managemnt and interface solutions mobile applications.