AX5243: Ultra-Low Power Narrow-Band Sub GHz (27 - 1050 MHz) RF Transceiver

Datasheet: Advanced High Performance ASK and FSK Narrow-band Transceiver for 27 - 1050 MHz Range
Rev. 3 (405kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification

The AX5243 is a true single chip ultra-low power narrow-band CMOS transceiver for use in licensed and unlicensed bands from 27 and 1050 MHz. The on-chip transceiver consists of a fully integrated RF front-end with modulator, and demodulator. Base band data processing is implemented in an advanced and flexible communication controller that enables user friendly communication via the SPI interface. It supports any data rate from 0.1 kbps to 125 kbps for FSK, 4-FSK, GFSK, GMSK, MSK, ASK and PSK modulations.

The AX5243 can be operated from a 1.8 V to 3.6 V power supply over a temperature range of -40°C to 85°C. It consumes 7 - 48 mA for transmitting at 868 MHz carrier frequency, 4 – 51 mA for transmitting at 169 MHz depending on the output power. In receive operation, it consumes 9 - 11 mA at 868 MHz carrier frequency and 6.5 - 8.5 mA at 169 MHz. It also features an internal lowest power fully integrated oscillator. In default mode the frequency of oscillation is 640 Hz +/- 1.5%, in fast mode it is 10.2 kHz +/- 1.5%. These accuracies are reached after the internal hardware has been used to calibrate the low power oscillator versus the RF reference clock.

The AX5243 features make it an ideal interface for integration into various battery powered solutions such as ticketing or as transceiver for telemetric applications e.g. in sensors.

Features   Benefits
     
  • Carrier frequency range of 27 - 1050 MHz
 
  • Wide frequency range to work with
  • High Sensitivity and High Selectivity Receiver
 
  • Data rates from 0.1 kbps to 125 kbps and 45 dB adjacent channel rejection
  • Low Power Oscillator and Wake on Radio (WOR) Mode
 
  • Allows for very low average receiver power
  • Automatic Frequency Control (AFC)
 
  • Capable of tracking transmitter frequency within the RX filter band width
Applications
  • Internet of Things (IOT)
  • Automatic Meter Reading (AMR)
  • Security Applications
  • Building Automation
  • Wireless Networks
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ADD5243-868-2-GEVK Active
Pb-free
AX5243 868 MHz Add-on kit for DVK-2 Evaluation Kit
DVK-BASE-2-GEVK Active
Pb-free
DVK-2 Base Evaluation Kit
FutureElectronics (2020-08-19) : 1
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AX5243-1-TW30 Lifetime
Pb-free
Halide free
AX5243 QFN-20 485EE 1 260 Tape and Reel 3000 $1.4605
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02) : 66,000
Case Outlines
485EE   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.