AX5051: RF Transceiver, Low-Power

Datasheet: Advanced Multi-Channel Single Chip UHF Transceiver
Rev. 3 (242kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification

AX5051 is a universal single-chip RF transceiver for the 433/868/915 MHz SRD bands. It is typically used for medium distances up to 1 km. The supported data rates for this transceiver are 1 - 600 kbps.

The AX5051 transceiver consists of an integrated RF front-end with modulator and demodulator, flexible communication controller and integrated voltage regulator. Base band data processing is implemented in the integrated communication controller for user-friendly communication and configuration via SPI interface. The integrated framing enables the use of low cost external micro-controllers.

Higher data rates of up to 350 kbps for FSK modulated data and 600 kbps for ASK/PSK modulated data differentiate this chip from the AXSEM narrow-band line of transceivers. The receiver sensitivities are -116 dBm at 1.2 kbps and -103 dBm at 100 kbps, the values can be reached for operation at 433 MHz, 868 MHz and 915 MHz. Together with an output power of up to 16 dBm this allows to build a system with an attractive link budget.

The AX5051 supports FSK, MSK, PSK and ASK modulations. In transmit mode all modulations are shaped. The AX5051 features an easy to use protocol implemented in hardware. This guarantees shortest code size and lowest CPU usage of a microcontroller. CRCs are calculated automatically both in RX and TX. Digital spread spectrum is possible on all modulations. External components are only a crystal, an antenna and a few passive components. All parameters of the AX5051 including modulation, frequency, deviation and output power can be programmed via an SPI interface. Systems built with the AX5051 provide cost-efficient, longest range bi-directional communication links.

Features
 
  • Supported modulations: FSK, MSK, PSK and ASK
  • Programmable channel filtering
  • Communication with the device via SPI interface
  • Optional data transfer can be handled via a UART interface
  • Supports HDLC and Raw frames in hardware
  • Automatic frequency control (AFC)
  • Integrated RX/TX switching with differential antenna pins
  • RF Carrier and FSK deviation programmable in 1 Hz steps
  • Brown-out detection
  • Freely programmable general purpose IOs
Applications   End Products
  • Sensor applications
  • Home automation
  • Automatic meter reading
  • Active RFID
  • Wireless audio
 
  • Electric Meter
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ADD5051-868-2-GEVK Active
Pb-free
AX5051 868 MHz Add-on kit for DVK-2 Evaluation Kit
DVK-BASE-2-GEVK Active
Pb-free
DVK-2 Base Evaluation Kit
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AX5051-1-TW30 Active
Pb-free
Halide free
AX5051 QFN-28 485EF 1 260 Tape and Reel 3000 $1.5295
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 30,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Data Transmission Standard
Frequency Band (MHz)
Carrier Frequency (MHz)
Package Type
AX5051-1-TW30  
 $1.5295 
Pb
H
 Active   
ASK
FSK
MSK
PSK
400-470
800-940
-
QFN-28
Case Outlines
485EF   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.