AX5031: RF Transmitter IC, Low Power, Highly Efficient

Datasheet: Advanced Multi-Channel Single Chip UHF Transmitter
Rev. 3 (269kB)
Product Overview
View Material Composition
Product Change Notification

The AX5031 is a universal single chip, low power RF-transmitter for the 433/868/915 MHz bands. AX5031 offers output power of up to 15 dBm at data rates of up to 350 kbps for FSK modulated data and up to 2000 kbps for ASK or PSK modulated data. It is a highly integrated, flexible, low power and low cost solution that supports multi channel operation for channels bandwidths above 40 kHz. Designed for low power and direct battery operation.

An integrated voltage regulation system allows the direct use of batteries and short start-up times enable time- and energy-efficient protocols. The high efficiency PA has a flat output power characteristic over supply voltage and temperature. These performance details make the AX5031 ideal for battery powered portable applications.

The AX5031 supports FSK, GFSK, MSK, 4-FSK, PSK and ASK modulations. All modulations are shaped. The AX5031 features an easy to use protocol implemented in hardware. This guarantees shortest code size and lowest CPU usage of a microcontroller. CRCs are calculated automatically. Digital spread spectrum is possible on all modulations.

External components are only a crystal, an antenna and a few passive components. All parameters of the AX5031 including modulation, frequency, deviation and output power can be programmed via an SPI interface. Systems built with the AX5031 provide cost-efficient, longest range communication links.

Features
 
  • Supported modulations: FSK, MSK, GFSK, 4-FSK, PSK and ASK
  • Communication with the device via SPI interface
  • Supports HDLC and Raw frames in hardware
  • RF Carrier and FSK deviation programmable in 1 Hz steps
  • Wide supply range for direct battery connection
  • Brown-out detection
  • Freely programmable general purpose IOs
Applications   End Products
  • Telemetry
  • Wireless audio
  • Wireless networks
  • Wireless M-Bus
  • Access control
 
  • Toys
  • Remote controls
  • Remote keyless entry
  • Active RFID
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
DVK-BASE-2-GEVK Active
Pb-free
DVK-2 Base Evaluation Kit
MOD5031-868-2-GEVB Active
Pb-free
AX5031 868 MHz Add-on kit for DVK-2 Evaluation Kit
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AX5031-1-TW30 Active
Pb-free
Halide free
AX5031 QFN-20 485EE 1 260 Tape and Reel 3000 $0.6223
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Data Transmission Standard
Frequency Band (MHz)
Carrier Frequency (MHz)
Package Type
AX5031-1-TW30  
 $0.6223 
Pb
H
 Active   
4-FSK
ASK
FSK
GFSK
MSK
PSK
400-470
800-940
-
QFN-20
Case Outlines
485EE   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.