RF Transceiver SoC, Sigfox™ Verified RCZ2, Ultra-low Power, with API Library

Favorite

Overview

The AX-SFUS is a single chip solution for a node on the Sigfox network in RCZ2 region (Americas) . In the Internet of Things the domain of nation wide coverage and ultra low power consumption for smallest amounts of data can not be addressed by established standards such as GPRS or LTE. This void is now filled by Sigfox, the ultra low power cellular connectivity solution.

  • Industrial IoT
  • Buidling and Home Automation
  • Automatic Meter Reading
  • Sensor and Asset Tracking
  • Control and Lighting
  • Lowest Power Radio
  • 100 nA deep sleep current
  • 24 dBm output power reference design
  • Ultra-low power consumption for a nationwide bi-directional network node
  • Continuous radio TX−mode at 902.2 MHz 230 mA @ 24 dBm
  • Up-Link and Down-Link
  • "Sigfox Ready" Class 0 certified

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

ECAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Frequency Band (MHz)

Carrier Frequency (MHz)

Pricing ($/Unit)

Loading...

AX-SFUS-API-1-01-TX30

Lifetime

Pb

A

H

P

QFN-40

1

260

REEL

3000

Y

RF

-

905.2 Mhz

$3.3235

More Details

Show More

1-25 of 25

Products per page

Jump to :