RF Transceiver SoC, Sigfox™ Verified RCZ1, Ultra-low Power’ with API Library.

Favorite

Overview

The AX-SFEU-API is a single chip solution for a node on the Sigfox network. In the Internet of Things the domain of nation wide coverage and ultra low power consumption for smallest amounts of data can not be addressed by established standards such as GPRS or LTE. This void is now filled by Sigfox, the ultra low power cellular connectivity solution.Add Sigfox functionality for up-link and down-link to any existing system at the cost of 20x13 mm2 PCB area. It can also be used as a single chip solution that control small sensor nodes. The AX-SFEU-API chip addresses applications where the user wants to add additional software.

  • Industrial IoT
  • Building and Home Automation
  • Automatic Meter reading
  • Sensor and Asset Tracking
  • Controls and Lighting
  • Lowest Power Radio
  • Up-Link and Down-Link
  • 950 nA sleep current
  • Capability of running other sub-1G protocols such as wireless M-Bus on the same hardware
  • 45 mA TX current at 14 dBm output power
  • 10 mA RX current
  • "Sigfox Ready" Class 0 certified
  • Ultra-low power consumption for a nationwide bi-directional network node

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

ECAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Frequency Band (MHz)

Carrier Frequency (MHz)

Pricing ($/Unit)

Loading...

AX-SFEU-API-1-01-TX30

Lifetime

Pb

A

H

P

QFN-40

1

260

REEL

3000

Y

RF

868.3

868.13 MHz

$3.3235

More Details

Show More

1-25 of 25

Products per page

Jump to :