Ultra-low Power AT Command Controlled Sigfox™ Ready RF Transceiver module for Up-Link and Down-Link

Favorite

Overview

The AX−SFEU modules are ultra−low power module solutions for a node on the Sigfox network with both up− anddown−link functionality. The AX−SFEU modules connect to the customer application using a logic level RS232 UART. AT commands are used to send frames and configure radio parameters.

The AX−SFEU module comes in two flavors:

  • AX−SFEU MINISTAMP with 50 Antenna Port
  • AX−SFEU ANTSTAMP with On−board −5 dBi Chip Antenna

  • Sigfox Transceivers
  • Asset tracking/monitoring
  • Remote sensor monitoring
  • Automatic Meter Reading - AMR
  • Healthcare including Assisted Living
  • Security - tamper detection, etc
  • Ultra-low power consumption
  • Sigfox ready
  • Pre-certified for EN 300 220
  • Small 18mm x 22mm footprint

Search

Close Search

Products:

2

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

2

Product

Status

ECAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Frequency Band (MHz)

Carrier Frequency (MHz)

Pricing ($/Unit)

Loading...

AX-SF10-ANT21-868-B1

Obsolete

Pb

A

H

P

Place holder Case Outline Variant for AXSEM integration

NA

0

BLKBG

1

N

RF

868.3

869.53 MHz

Price N/A

More Details

AX-SF10-MINI21-868-B1

Obsolete

Pb

A

H

P

Place holder Case Outline Variant for AXSEM integration

NA

0

BLKBG

1

N

RF

868.3

869.53 MHz

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :