RF Transceiver SoC, Sigfox™ Verified RCZ4, Ultra-low Power

Favorite

Overview

The AX-SFAZ is a single chip solution for a node on the Sigfox network in RCZ4 region. In the Internet of Things the domain of nation wide coverage and ultra low power consumption for smallest amounts of data can not be addressed by established standards such as GPRS or LTE. This void is now filled by Sigfox, the ultra low power cellular connectivity solution.

Add Sigfox functionality for up-link and down-link to any existing system at the cost of 20x13 mm2 PCB area. It can also be used as a single chip solution that control small sensor nodes. The AX-SFAZ device is fully programmed for immediate operation as a Sigfox node.

  • Industrial IoT
  • Building and Home Automation
  • Automatic Meter Reading
  • Sensor and Asset Tracking
  • Controls and Lighting
  • Ultra Low Power SoC
  • 100 nA deep sleep current / 1.3 uA sleep mode
  • Capability of running other sub-1G protocols such as wireless M-Bus on the same hardware
  • 230 mA TX current at 24 dBm output power ( full reference design with external PA)
  • 34 Ma Continous RX current @922.3Mhz ( full reference design)
  • Ultra-low power consumption for a nationwide bi-directional network node
  • Up-Link and Down-Link
  • "Sigfox Verified" - Class 0u

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

ECAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Frequency Band (MHz)

Carrier Frequency (MHz)

Pricing ($/Unit)

Loading...

AX-SFAZ-1-01-TX30

Lifetime

Pb

A

H

P

QFN-40

1

260

REEL

3000

Y

RF

-

922.3 Mhz

$3.3235

More Details

Show More

1-25 of 25

Products per page

Jump to :