QT6220X: RF Transceiver, 2x2, 2.4 GHz, WiFi 6

Request
Datasheet
Product Overview
View Material Composition
Product Change Notification
The QT6220X is a 2.4 GHz only RF chip that supports 802.11ax/n/g/b 2x2 MIMO for best in class performance. Coupled with QSR5GA-AX family of baseband processors, QT6220X offers the world’s fastest and highest performance 2.4 GHz WiFi 6 solution. QT6220X is the best choice for service providers deploying QSR5GA-AX based products for ultra-reliable delivery of all types of mission critical services over WiFi.
Features   Benefits
     
  • 2Tx/2Rx Chains to Support 2x2 MIMO System
 
  • Best in class performance
  • 2.4 GHz Operation Mode
 
  • RF chip that supports WiFi 6
  • Supports 20/40 MHz BW in 2.4 GHz System
   
  • IEEE 802.11ax/n/g/b Compliant
   
Applications   End Products
  • DBDC Gateway
  • Access Point
  • Repeater
 
  • WiFi Router
  • Mesh Repeater
  • WiFi Extender
Technical Documentation & Design Resources
Package Drawings (1) Videos (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
QT6220X Active
Pb-free
Halide free
QT6220X FCBGA-121 489BF 3 260 Tray JEDEC 3480 Contact Sales Office
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Wi-Fi Standard
MIMO
Band Support (GHz)
Application
Chipset
Package Type
QT6220X  
Pb
H
 Active   
WiFi 6
2x2
2.4
DBDC Gateway, AP, Repeater
QCS-AX-D9
FCBGA-121
Case Outlines
489BF   
Previously Viewed Products
Clear List

Featured Video
Smart Home Hubs and Gateways | 2019 Technology Seminar - IoT
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.