QT5GA-AX: Baseband Chip DBDC, WiFi 6, 2x2 in 2.4 GHz and 5x5 in 5 GHz

Request
Datasheet
Product Overview
View Material Composition
Product Change Notification
The QT5GA-AX is a dual-band dual-concurrent baseband chip that supports the 802.11ax/ac/n/a/g/b standards. QT5GA-AX will be the first chip in the industry to support the 5x5 with 5 streams and MU-MIMO.
Features   Benefits
     
  • Dual-Band Dual-Concurrent Modem
    - ViSion Cloud Managed
    - Up to 5x5 5 GHz + 2x2 2.4 GHz
 
  • Industry's Highest Performance in 802.11ax/ac/n/a/g/b standard
  • 5 GHz Modem
    - Industry’s Highest Performance 802.11ax/ac/n/a/g/b WiFi 6 DBDC Baseband Chip
    - Up to 5 Streams in 5x5 MIMO Configuration
   
  • 2.4 GHz Modem
    - Support for 802.11ax/n/g/b
    - Up to 2 Streams in 2x2 MIMO Configuration
   
  • Embedded Processors
    - DSP Processors
    - Support for Minimum Burden on the Host CPU
   
  • Hardware Datapath
    - Layer 2/3 Switching Supported, Including Full HW VLAN Support
    - Layer 3 Stream Identification
   
Applications   End Products
  • Multimedia Home Gateways
  • Data Residential Gateways
  • Access Point
  • Mesh Nodes
 
  • WiFi Router
  • Access Point
  • WiFi Extender
  • Mesh Repeater
Technical Documentation & Design Resources
Package Drawings (1) Videos (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
QT5GA-AX Active
Pb-free
Halide free
QT5GA-AX FCLBGA-546 489BP 3 260 Tray JEDEC 900 Contact Sales Office
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Wi-Fi Standard
MIMO
Band Support (GHz)
Application
Chipset
Package Type
QT5GA-AX  
Pb
H
 Active   
WiFi 6
2x2 / 5x5
2.4 / 5
DBDC Gateway, AP, Repeater
QCS-AX-D9
FCLBGA-546
Case Outlines
489BP   
Previously Viewed Products
Clear List

Featured Video
Smart Home Hubs and Gateways | 2019 Technology Seminar - IoT
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.