feedback
Rate this webpage
Need
Support?

NB3N508S: Clock Generator, PureEdge™ VCXO, 3.3 V, 216 MHz, with M-LVDS Output

Datasheet: 3.3V, 216 MHz PureEdge™ VCXO Clock Generator with MLVDS Output
Rev. 0 (257.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NB3N508S is part of the PureEdge™ product family and is a high precision, low phase noise Voltage Controlled Crystal Oscillator (VCXO) and phase lock loop (PLL) that generates 216 MHz MLVDS output from a 27 MHz crystal. The ±100 ppm output pullable range is obtained using the VIN pin of the VCXO with usable range from 0 V to 3.3 V. The VCXO input pin VIN is a high impedance input that can be driven directly from a pulse width modulated RC integrator circuit. The NB3N508S is designed primarily for data and clock recovery applications within end products such as ADSL modems, set top box receivers, and telecom systems. This device is housed in 5.0 mm x 4.4 mm narrow body TSSOP 16 pin package.
Features
 
  • PureEdge Clock Family Provides Accuracy and Precision
  • Performs Precision Clock Multiplication from 27 MHz Crystal
  • Uses 27 MHz Fundamental Mode Crystal
  • External Loop Filter is Not Required
  • 216 MHz MLVDS Output
  • VCXO with Pull Range ±100 ppm
  • 0 V to 3.3 V VCXO Tuning Voltage Range Capabilities
  • Phase Noise: Offset Noise Power100 Hz 80 dBc1 kHz 88 dBc10 kHz 105 dBc100 kHz 106 dBc1 MHz 120 dBc10 MHz 145 dBc
  • Operating Range 3.3 V ±5%
Applications
  • Designed primarily for data and clock recovery applications within end products such as ADSL modems, set top box receivers, and telecom systems.
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NB3N508SDTR2G Consult Sales Office
Pb-free
Halide free
NB3N508S TSSOP-16 948F-01 1 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Case Outlines
948F-01   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.