feedback
Rate this webpage
Need
Support?

NB3L02: Clock Fanout Buffer, High Precision, 1:2, 2.8 V

Datasheet: 2.8 V, High Precision 1:2 Clock Fanout Buffer
Rev. 0 (195.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NB3L02 is a low-skew, low jitter 1:2 clock fanout buffer, ideal for use in portable end-equipment, such as mobile phones or tablet applications. The MCLK_IN pin has an integrated AC coupling capacitor and will directly accept a square or sine wave clock input, such as a temperature compensated crystal oscillator (TCXO). The minimum acceptable input amplitude of the sine wave is 800 mV peak-to-peak. The NB3L02 is offered in a 0.4 mm pitch 6-ball, wafer-level chip-scale package (WLCSP) (0.77 mm x 1.17 mm.
Features
 
  • Low phase noise: - 144 dbc/Hz @ 10 kHz offset
  • Accepts square or sine wave clock input
  • 800 mV single ended outputs
Applications   End Products
  • Low noise fanout Buffer for Mobile
 
  • Tablets
  • Mobile Phones
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NB3L02FCT2G Lifetime
Pb-free
Halide free
NB3L02 WLCSP-6 567HJ 1 260 Die Surf Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Case Outlines
567HJ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.