Keypad Multiplexer

Overview

This device serves to encode up to 21 keys to just 8 general purpose I/O lines on a microcontroller. It eliminates many discrete diodes and transistors. Its high ESD protection serves to isolate the keyboard and the MCU.

  • Cell Phones
  • PDAs
  • MP3 players

  • Single Supply Operation
  • Optimized for 1.8 V to 3.6 V VCC
  • Tiny 3 x 3 mm QFN16 Package
  • QFN16 conforms to: JEDEC MO220, Issue H, Variation VEED6
  • Very Low Voltage Drop
  • Permits Operation Down to 1.65 V
  • Pin-to-Pin Compatible with CM2500
  • This is a PbFree Device QFN16

Tools and Resources

Product services, tools and other useful resources related to NLSF2500

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.