Analog Multiplexers/de-Multiplexers with address

Overview

High-Performance Silicon-Gate CMOS The MC54/74HC4351, and MC54/74HC4353 utilize silicon-gate CMOS technology to achieve fast propagation delays, low ON resistances, and low OFF leakage currents. These analog multiplexers/demultiplexers control analog voltages that may vary across the complete power supply range (from VCC to VEE). The Channel-Select inputs determine which one of the Analog Inputs/ Outputs is to be connected, by means of an analog switch, to the Common Output/Input. The data at the Channel-Select inputs may be latched by using the active-low Latch Enable pin. When Latch Enable is high, the latch is transparent. When either Enable 1 (active low) or Enable 2 (active high) is inactive, all analog switches are turned off. The Channel-Select and Enable inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs. These devices have been designed so that the ON resistance (Ron) is more linear over input voltage than Ron of metal-gate CMOS analog switches. For multiplexers/demultiplexers without latches, see the HC4051, HC4052, and HC4053.

  • Fast Switching and Propagation Speeds
  • Low Crosstalk Between Switches
  • Diode Protection on All Inputs/Outputs
  • Analog Power Supply Range (VCC - VEE) = 2.0 to 12.0 V
  • Digital (Control) Power Supply Range (VCC - GND) = 2.0 to 6.0 V
  • Improved Linearity and Lower ON Resistance than Metal-Gate Types
  • Low Noise
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: HC4351 222 FETs or 55.5 Equivalent Gates HC4353 186 FETs or 46.5 Equivalent Gates 10/95 W Motorola, Inc. 1995 1

Tools and Resources

Product services, tools and other useful resources related to MC74HC4351

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.