Single Unbuffered Inverter

Overview

The NLVVHC1GU04 is an advanced high speed CMOS Unbuffered inverter fabricated with silicon gate CMOS technology. This device consists of a single unbuffered inverter. In combination with others, or in the NLVVHCU04 Hex Unbuffered Inverter, these devices are well suited for use as oscillators, pulse shapers, and in many other applications requiring a high-input impedance amplifier. For digital applications, the NLVVHC1G04 or the NLVVHC04 are recommended. The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output. The NLVVHC1GU04 input structure provides protection when voltages up to 7 V are applied, regardless of the supply voltage. This allows the NLVVHC1GU04 to be used to interface 5 V circuits to 3 V circuits.

  • High Speed: tPD = 2.5ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = 105
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NLVVHC1GU04

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.