Single Gate Inverter Logic-Level Down Converter

Favorite

Overview

The NLVVHC1GT04 is a single gate inverting buffer fabricatedwith silicon gate CMOS technology. It achieves high speed operationsimilar to equivalent Bipolar Schottky TTL while maintaining CMOSlow power dissipation.The internal circuit is composed of three stages, including a bufferoutput which provides high noise immunity and stable output.The device input is compatible with TTL−type input thresholds andthe output has a full 5 V CMOS level output swing. The input protectioncircuitry on this device allows overvoltage tolerance on the input,allowing the device to be used as a logic−level translator from 3 VCMOS logic to 5 V CMOS Logic or from 1.8 V CMOS logic to 3 VCMOS Logic while operating at the high−voltage power supply.The NLVVHC1GT04 input structure provides protection whenvoltages up to 7.0 V are applied, regardless of the supply voltage. Thisallows the NLVVHC1GT04 to be used to interface 5 V circuits to 3 Vcircuits. The output structures also provide protection when VCC =0 V. These input and output structures help prevent device destructioncaused by supply voltage − input/output voltage mismatch, batterybackup, hot insertion, etc.

  • High Speed: tPD = 3.8ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • TTL-Compatible Inputs: VIL = 0.8V; VIH = 2.0V
  • CMOS-Compatible Outputs: VOH > 0.8VCC ; VOL < 0.1VCC @Load
  • Power Down Protection Provided on Inputs and Outputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = 105; Equivalent Gates = 26
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :