Single 2-Input Exclusive OR Gate

Favorite

Overview

The NLV17SZ86 MiniGate™ is a high performance single 2-input Exclusive-OR Gate operating from a 2.3 V to 5.5 V supply.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Extremely High Speed: tPD 2.4 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs and Outputs
  • LVTTL Compatible - Interface Capability with 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Replacement for NC7SZ86
  • Pb-Free Package is Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ86P5T5G-L22088

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

F

XOR

1

1.65

5.5

4.2

24

Price N/A

More Details

NLV17SZ86DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

XOR

1

1.65

5.5

4.2

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :