Special Function Logic Gate

Favorite

Overview

The NLSF457 is a single special function gate in tiny footprintpackage.

  • Designed for 1.65 V to 5.5 V VCC Operation
  • 2.7 ns tPD at 5 V (typ)
  • Inputs/Outputs Over−Voltage Tolerant up to 5.5 V
  • IOFF Supports Partial Power Down Protection
  • Source/Sink 24 mA at 3.0 V
  • Available in 1.45 mm x 1.0 mm UDFN8 Package
  • Chip Complexity < 100 FETs
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLSF457MU3TCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

SmartGate

1

1.65

5.5

5.2

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :