8-Bit 100 Mbps Configurable Dual-Supply Level Translator

Overview

The NLSX3013 is a 8-bit configurable dual-supply bidirectional level translator without a direction control pin. The I/O VCC and I/O VL ports are designed to track two different power supply rails, VCC and VL respectively. The VCC supply rail is configurable from 1.3 V to 4.5 V while the VL supply rail is configurable from 0.9 V to (VCC minus 0.4)V. This allows lower voltage logic signals on the VL side to be translated into higher voltage logic signals on the VCC side, and vice versa. Both I/O ports are auto sensing; thus, no direction pin is required. The Output Enable (EN) input, when Low, disables both I/O ports by putting them in 3-state. This significantly reduces the supply currents from both VCC and VL. The EN signal is designed to track VL.

  • Handheld Battery powered devices operating at differing voltages

  • PDA, Cell Phones, Notebook, MP3 Players, White Goods
  • PC and Laptops

  • Wide Voltage Operating Range
  • High-Speed with 100 Mb/s Guaranteed Date Rate for VL > 1.8V
  • Low Bit-to-Bit Skew
  • Overvoltage Tolerant Enable and I/O Pins
  • Non-preferential Powerup Sequencing
  • Small packaging: 2.03 mm x 2.54 mm 20 Pin Flip-Chip
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NLSX3013FCT1G

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.