8-Bit 100Mbps Configurable Dual-Supply Level Translator

Overview

The NLSX3013 is a 8-bit configurable dual-supply bidirectional level translator without a direction control pin. The I/O VCC and I/O VL ports are designed to track two different power supply rails, VCC and VL respectively. The VCC supply rail is configurable from 1.3 V to 4.5 V while the VL supply rail is configurable from 0.9 V to (VCC minus 0.4)V. This allows lower voltage logic signals on the VL side to be translated into higher voltage logic signals on the VCC side, and vice versa. Both I/O ports are auto sensing; thus, no direction pin is required. The Output Enable (EN) input, when Low, disables both I/O ports by putting them in 3-state. This significantly reduces the supply currents from both VCC and VL. The EN signal is designed to track VL.

  • Handheld Battery powered devices operating at differing voltages

  • PDA, Cell Phones, Notebook, MP3 Players, White Goods
  • PC and Laptops

  • Wide Voltage Operating Range
  • High-Speed with 100 Mb/s Guaranteed Date Rate for VL > 1.8V
  • Low Bit-to-Bit Skew
  • Overvoltage Tolerant Enable and I/O Pins
  • Non-preferential Powerup Sequencing
  • Small packaging: 2.03 mm x 2.54 mm 20 Pin Flip-Chip
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NLSX3013B

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.