1-Bit Dual-Supply Unidirectional Voltage Level Translator

Overview

The NL3V1T244 is a 1-bit level translator that allows non-inverting translations from A to B ports. The input An and output Bn ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9 V to 3.6 V allowing universal low voltage translation from the input An to the output Bn port.
NL3V1T244 - 1 Ch A to B Translation, Non-Inverting, Tristateable
NL3V1T240 - 1 Ch A to B Translation, Inverting, Tristateable
NL3V1T34 - 1 Ch A to B Translation, Non-Inverting

  • Mobile Phones, PDAs, Other Portable Devices
  • *Standard Device (No Specific End Product)
  • Non-preferential VCCA and VCCB Sequencing
  • Wide VCCA and VCCB Operating Range: 0.9 V to 3.6 V
  • High-Speed w/ Balanced Propagation Delay
  • Inputs and Outputs have OVT Protection to 3.6 V
  • Outputs at 3-State until Active VCC is Reached
  • Power-Off Protection
  • Outputs Switch to 3-State with Either VCC at GND
  • Ultra-Small Packaging: UDFN6 (1.45x1.0), UDFN6 (1.2x1.0), SC-88A
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NL3V1T244

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NL3V1T240MU2TBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

Unidirectional

1

LVTTL

0.9

3.6

0.9

3.6

24

10

2.9

380

-40

125

Price N/A

More Details

NL3V1T244MU2TBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

Unidirectional

1

LVTTL

0.9

3.6

0.9

3.6

24

10

2.9

380

-40

125

$0.1361

More Details

NL3V1T244MU2TBG-Q

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

Unidirectional

1

LVTTL

0.9

3.6

0.9

3.6

24

10

2.9

380

-40

125

$0.1361

More Details

NL3V1T34DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Unidirectional

1

LVTTL

0.9

3.6

0.9

3.6

24

10

2.9

380

-40

125

$0.056

More Details

NL3V1T34DFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

Unidirectional

1

LVTTL

0.9

3.6

0.9

3.6

24

10

2.9

380

-40

125

$0.056

More Details

NL3V1T34MU1TAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

Unidirectional

1

LVTTL

0.9

3.6

0.9

3.6

24

10

2.9

380

-40

125

$0.1307

More Details

NL3V1T34MU1TCG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

Unidirectional

1

LVTTL

0.9

3.6

0.9

3.6

24

10

2.9

380

-40

125

$0.1307

More Details

NL3V1T34MU2TBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

Unidirectional

1

LVTTL

0.9

3.6

0.9

3.6

24

10

2.9

380

-40

125

$0.1167

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.