2-bit unidirectional voltage translators

Overview

The T30LMXT3V2T244 is a 2-bit configurable dual-supply translating unidirectional transceivers with 3-state outputs. The A- and B-ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9 V to 3.6 V allowing universal bidirectional voltage translation between the A- and B-ports.

Similar Products:

 T30LMXT4T244T30LMXT3V4T245T30LMXT3V2T244T30LMXT3V2T45
# of Channels4442
TypeUni-DirectionalBi-DirectionalUni-DirectionalBi-Directional
Operating Voltage0.9 V to 3.6 V0.9 V to 3.6 V0.9 V to 3.6 V0.9 V to 3.6 V



  • Flash Memory Sharing
  • SPI Multiplexing
  • JTAG Multiplexing
  • Servers
  • Datacenter Switches and Routers
  • AI Computing
  • Wireless Infrastructure
  • VCCA and VCCB Operating Range: 0.9 V to 3.6 V
  • High-Speed w/ Balanced Propagation Delay
  • Non-preferential VCCA and VCCB Sequencing
  • Outputs at 3-State until Active VCC is Reached
  • Power-Off Protection
  • Outputs Switch to 3-State with VCCB at GND
  • Multiple packaging options, including Ultra-Small: 1.8 mm x 2.6 mm UQFN16
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to T30LMXT3V2T244

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.