3-STATE Octal D-Type Latch

Active

Overview

The MM74HC373 high speed octal D-type latches utilize advanced silicon-gate CMOS technology. They possess the high noise immunity and low power consumption of standard CMOS integrated circuits, as well as the ability to drive 15 LS-TTL loads. Due to the large output drive capability and the 3-STATE feature, these devices are ideally suited for interfacing with bus lines in a bus organized system. When the LATCH ENABLE input is HIGH, the Q outputs will follow the D inputs. When the LATCH ENABLE goes LOW, data at the D inputs will be retained at the outputs until LATCH ENABLE returns HIGH again. When a high logic level is applied to the OUTPUT CONTROL input, all outputs go to a high impedance state, regardless of what signals are present at the other inputs and the state of the storage elements. The 74HC logic family is speed, function, and pin-out compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.

  • This product is general usage and suitable for many different applications.

  • Typical propagation delay: 18 ns
  • Wide operating voltage range: 2 to 6 volts
  • Low input current: 1 µA maximum
  • Low quiescent current: 80 µA maximum (74 Series)
  • Output drive capability: 15 LS-TTL loads

Tools and Resources

Product services, tools and other useful resources related to MM74HC373

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HC373MTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

N

Latch

8

2

6

9.2

8

$0.322

More Details

MM74HC373MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

Latch

8

2

6

9.2

8

$0.2667

More Details

MM74HC373WM

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

N

Latch

8

2

6

9.2

8

$0.3584

More Details

MM74HC373WMX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

Latch

8

2

6

9.2

8

$0.3397

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.