8-Bit Addressable Latch 1-of-8 Decoder

Favorite

Overview

The MC74HCT259A is identical in pinout to the LS259. The device inputs are compatible with standard CMOS and LSTTL outputs. The HCT259A has four modes of operation as shown in the mode selection table. In the addressable latch mode, the data on Data In is written into the addressed latch. The addressed latch follows the data input with all nonaddressed latches remaining in their previous states. In the memory mode, all latches remain in their previous state and are unaffected by the Data or Address inputs. In the oneofeight decoding or demultiplexing mode, the addressed output follows the state of Data In with all other outputs in the LOW state. In the Reset mode all outputs are LOW and unaffected by the address and data inputs. When operating the HCT259A as an addressable latch, changing more than one bit of the address could impose a transient wrong address. Therefore, this should only be done while in the memory mode.

  • Desktop, White Goods, etc
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1uA
  • High Noise Immunity Characteristic of CMOS Devices
  • These are PbFree Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT259ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Latch

1

4.5

5.5

45

5.2

Price N/A

More Details

MC74HCT259ADR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Latch

1

4.5

5.5

45

5.2

Price N/A

More Details

MC74HCT259ADTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

Latch

1

4.5

5.5

45

5.2

Price N/A

More Details

MC74HCT259ADTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Latch

1

4.5

5.5

45

5.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :